SKU
102010288
$19.90
-
+

Seeeduino Crypto is based on high-performance ATmega4809 and featured with Microchip ECC608 crypto chip.

PRODUCT DETAILS

As the name indicates, this board is born for encryption. Seeeduino Crypto is based on high-performance ATmega4809 and featured with Microchip ECC608 crypto chip. With the help of the ECC608 crypto chip, you can experience encrypted communication, such as I2C encryption.

 

Along with the encryption, Seeeduino Crypto is functionally the same as the Seeeduino V4.2 / Arduino Uno Rev3. It has wealth interface resources, including 6 analog input pins, 14 digital I/O - 5 of which can work as PWM output, not to mention, as part of the Seeeduino family Seeeduino Crypto comes with 2 Grove I2C port and 1 Grove UART Port. Now the whole Grove system is yours, you can play with hundreds of sensors and actuators simply by plugging. 

 

The control solution Seeeduino Crypto is the same as ARDUINO UNO WIFI REV2. The difference is that Seeeduino Crypto does not have onboard WIFI. You can add an Arduino wifi module if necessary. Correspondingly, the price of Seeeduino Crypto is less than half of ARDUINO UNO WIFI REV2.

 

Features  

  • High-performance ATmega4809 microcontroller 
  • High-securitycryptographic Chip ECC608, supports SHA-256 & HMAC Hash / AES-128
  • 2 Grove I2C + 1 Grove UART, easy to prototype
  • Type C power supply + data transmit

Specifications 

ItemDetail
Chip Microcontroller: ATMEGA4809-AFR
Encryption: ECC608
Clock Speed 16Mhz
I/O Resource Analog Input Channels: 6
Digital I/O Pins: 14
PWM Channels: 5
Peripheral Interface 2 Grove I2C Port
1 Grove UART Port
1 ICSP Interface
1 USB Type C data port
Power Supply 5V USB Type C
8 -15 V DC Jack Input

Part List

  • Seeeduino Crypto (ATmega4809 & ECC608) board x 1

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ