SKU
103990484
$8.99
-
+

The USB TO RS485 is very easy to use, allows automatic transceiving. Due to its fast communication, stability, reliability, and safety, it is an ideal choice for industrial control equipment and/or applications with high communication requirements.

Description

This is an industrial USB to RS485 converter with the original FT232RL inside. It features embedded protection circuits such as lightning-proof, resettable fuse, ESD protection, and TVS diode, etc. It's pretty small in size.

The USB TO RS485 is very easy to use, allows automatic transceiving. Due to its fast communication, stability, reliability, and safety, it is an ideal choice for industrial control equipment and/or applications with high communication requirements.

Features

  • USB to RS485 communication
  • Adopt original FT232RL, fast communicating, stable and reliable, better compatibility
  • Onboard TVS (Transient Voltage Suppressor), effectively suppress surge voltage and transient spike voltage in the circuit, lightning-proof & anti-electrostatic
  • Onboard self-recovery fuse and protection diodes, ensures the current/voltage stable outputs, provides over-current/over-voltage proof, improves shock resistance
  • 3 LEDs for indicating the power and transceiver status

Specification

  • Product type: industrial converter
  • Baudrate: 300-921600bps
  • Host port: USB
  • Device port:  RS485
  • USB:
    • Operating voltage: 5V
    • Connector: USB-A
    • Protection: 200mA self-recovery fuse, ESD protection
    • Transmission distance: about 5m
  • RS485:
    • Connector: screw terminal
    • Pins: A+, B-, GND
    • Direction control: hardware automatic control
    • Protection: 600W lightning-proof and surge-suppress, 15KV ESD protection (onboard 120R balancing resistor)
    • Transmission distance: about 1200m (low rate)
    • Transmission mode: point-to-multi points (up to 32 nodes, it is recommended to use repeaters for 16 nodes or more)
  • LED indicators:
    • PWR: red power indicator, light up when there is USB connection and voltage is detected
    • TXD: red TX indicator, light up when the USB port sends data
    • RXD: red RX indicator, light up when the device ports send data back
  • Operating environment:
    • Temperature: -15℃ ~ 70℃
    • Humidity: 5%RH ~ 95%RH
  • Operating system: Mac, Linux, Android, WinCE, Windows 10 / 8.1 / 8 / 7 / XP

Dimensions

dimension

Part List

  • USB TO RS485 x1
  • USB-A male to female cable x1
  • Screwdriver x1

ECCN/HTS

HSCODE 8543909000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.