SKU
110991364
$49.99

Mini-computer Add-ons include Raspberry Pi Compute Module IO Board and a case for this expansion board.

PRODUCT DETAILS

Note

Require Raspberry Pi CM3 / CM3L / CM3+ / CM3+L.

Compute Module Mini-Computer

The Add-Ons Include: Expansion Board, Metal Case, Power Supply, And Cooling Fan. Easily Make A Mini-Computer If You Happen To Get A Compute Module

An ideal choice for the Raspberry Pi Compute Module, either study/evaluation, or industrial applications

Comes With PoE Expansion Board

Compute Module PoE Board: Dual CSI Camera Ports, PoE (Power Over Ethernet) Feature, Versatile Peripheral Interfaces

Ingenious Cut-Out Design For Peripherals

Ingenious Cut-Out, Highly Matching The Master Board, Along With Clear Labels, Easy To Use

Cooling Fan Vent For Better Cooling

Comes With Cooling Fan, Allows Being Controlled By Software Via GPIO, Or Being Powered Directly From 5V Supply

Mounting Holes On The Bottom

Smooth And Clean Metal Bottom Surface, With Mounting Holes On Both Sides, Suitable For Industrial Applications

Application Examples

Binocular Vision, PoE Powered Raspberry Pi Projects, Or Other Industrial Context

Outline Dimensions

Part List

CM-IO-POE-BOX x1

Note

Raspberry Pi CM3 / CM3L / CM3+ / CM3+L is not included!

ECCN/HTS

HSCODE 8414599060
UPC

LEARN AND DOCUMENTS

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ