SKU
114992118
$29.95

This is a radar detection module based on the millimeter-wave doppler radar system for human motion and detection. It is based on the SYH24A1 IC which is a 24GHz radar transceiver. This comes in a compact package and runs on very low power, providing high-precision measurements.

PRODUCT DETAILS

Features 

  • 24GHz transceiver IC for high-precision measurements of movement and speed
  • 2 × 8 microstrip antenna for higher range
  • Compact size for easy deployment
  • Low power consumption for prolonged usage
  • Fast response using electromagnetic waves
  • High penetration which allows it to be deployed behind an object
  • Detection of the human body's breathing, movement, number of people, distance, direction, etc..
  • Maintains operation through harsh environments (temperature, humidity, noise, airflow, dust, light, etc)
  • Low power output (no excessive radiation) and therefore no harm to the human body

Description

This is a radar detection module based on the millimeter-wave doppler radar system for human motion and detection. It is based on the SYH24A1 IC which is a 24GHz radar transceiver. This comes in a compact package and runs on very low power, providing high-precision measurements.

The high frequency of this module allows for high penetration though objects and therefore this module does not need to be exposed outside when deploying, but rather behind an object. This, in turn, is extremely useful in security systems. Also, this is able to operate in harsh weather conditions such as high temperatures, dust, and rain.

How Does Doppler Radar Technology Work in This Module?

Doppler radar works by sending a beam of electromagnetic radiation waves from the transmitter (TX Antenna) and receiving them through the receiver (RX Antenna) and measuring amplitude and position of an object’s movement.

After analysis by a special algorithm, the human body's breathing, movement, number of people, distance, direction, and other information can be obtained. 

What’s The Detection Range?

The area that the radar module measures human activity is within about 200 square meters. The maximum sensing distance for object movement is less than 20 meters and the measurement breathing distance is within 5 meters. The radar antenna has a measurement range of 80 ° horizontally and 30 ° vertically. It is a product that can measure different distances through different algorithms.

Note

We also offer another Doppler Radar Module based on the BGT24LTR11 MMIC with our Grove Interface. Click here to learn more!

Installation Methods

By monitoring different detection distances and different motion amplitudes, appropriate deployment is made according to the room layout. When indoors, it will have a better experience when installed at a high place.

Horizontal Installation

When installed horizontally, standing or sitting posture is better to monitor. Suitable for office, home appliances, living room, and other open environments.

In this installation mode, the maximum distance for human motion detection is greater than 10 meters; the maximum distance for human stationary detection is approximately equal to 5 meters; generally the effective action distance is 3 to 4 meters.

Inclined Installation

Measure the movement of people in the room. It is mainly suitable for hotels, halls, courtyards, and other environments.

In this installation mode, the maximum distance for human motion detection is less than 10 meters; the maximum distance for human stationary detection is less than 5 meters, and the effective distance is generally 3 to 4 meters. In this mode, there may be monitoring blind spots directly below the radar and adjacent areas. As the downward-looking angle increases, the static human detection distance will be significantly shortened.

Top Installation

Mainly for the monitoring of the human body in the state of lying down, such as bedrooms, nursing homes, hospital beds, etc., can measure a person's breathing state, sleep state.

Affected by the radar installation height and the radar beam range, the length of the horizontally acting area is about 3 to 5 meters.

Applications

  • Smart home appliances (TV, projection, speakers, etc.)
  • Office energy saving (air conditioning, lighting)
  • Hotel and Guest House Management
  • Management of office personnel
  • Intrusion Detection Systems
  • Automatic door, elevator
  • Smart street lights, etc.

Specifications

ParameterValue
Working frequency 24GHz
Moving target sensing distance(max.) ≥20M
Respiratory signal detection distance(max.) ≥5M
Antenna beamwidth 80°/30°
Power consumption ≤500mW
Operating temperature -20℃-60℃
Fall alarm Yes

Pin Description

PinDescriptionTypical
1 VCC 5V DC
2 GND Ground
3 ST
4 TX Interface,
TTL Level
5 RX

Note

When the device detects someone, the ST output goes high; otherwise the ST output is low when there is no one present.  

Dimensions

Note

Units are in mm

Parts List

1 x Millimeter Wave Doppler Radar (SYH24A1) - 24GHz Transceiver

ECCN/HTS

HSCODE 8529905000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ