SKU
102110262
$25.00

Raspberry Pi Compute Module 3+ Lite contains the gut of Raspberry Pi 3B+ without onboard eMMC. You can use it with an extension board for Raspberry Pi solutions.

PRODUCT DETAILS

Note

A group of different types of Raspberry Pi Compute Module 3+ is coming, including 16GB eMMC, 32GB eMMC, and Lite.

Key Features

  • High compatibility: Raspberry Pi Compute Module 3+ is compatible with many extension boards for development based on the DDR2 SODIMM connector.
  • High cost-effective solution: Fair price to get an SoM of Raspberry Pi so that you can work with your project by Raspberry Pi solutions.
  • High reliability: Raspberry Pi's official team tested over millions of Raspberry Pis produced to date.

Description

Raspberry Pi Compute Module 3+(8GB eMMC) contains the gut of Raspberry Pi 3B+. The Lite version is not embedded with onboard eMMC.

This is all integrated onto a small (67.6mm × 31mm) board that fits into a standard DDR2 SODIMM connector. The Flash memory is connected directly to the processor on the board, but the remaining processor interfaces are available to the user via the connector pins. You get the full flexibility of the BCM2837 SoC (which means that many more GPIOs and interfaces are available than with a standard Raspberry Pi), and designing the Module into a custom system should be relatively straightforward because we’ve put all the tricky bits onto the Module itself.

To compatible with Raspberry Pi Compute Module 3+, we have released a PoE extension board - Raspberry Pi Compute Module IO Board with PoE Feature, for Raspberry Pi CM3 / CM3L / CM3+ / CM3+L for you to choose. This extension board includes many accessible interfaces for all your development requirements.

For more information, please view the datasheet.

Specification

  • Processer:Broadcom BCM2837B0, Cortex-A53 64-bit Soc @ 1.2GHz
  • Storage: 1GB LPDDR2 SDRAM
  • Multimedia: H.264, MPEG - 4 decode (1080p30), H.264 encode (1080p30), OpenGL ES 1.1, 2.0 graphics
  • Operating temperature: -20 to +70º C
  • Operating System: NOOBS 3.0.0 (released 16 November 2018) or later
  • Dimendions:  67.6mm x 31.1mm x 3.7mm

Part List

1 x Raspberry Pi Compute Module 3+ Lite

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ