SKU
114992122
$34.99
-
+

The Coral Mini PCIe Accelerator is a PCIe module that brings the Edge TPU coprocessor to existing systems and products.

PRODUCT DETAILS

Key Features

  • Performs high-speed ML inferencing: The on-board Edge TPU coprocessor is capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at 400 FPS, in a power efficient manner.
  • Works with Debian Linux: Integrates with any Debian-based Linux system with a compatible card module slot.
  • Supports TensorFlow Lite: No need to build models from the ground up. TensorFlow Lite models can be compiled to run on the Edge TPU.
  • Supports AutoML Vision Edge: Easily build and deploy fast, high-accuracy custom image classification models to your device with AutoML Vision Edge.

Description

The Coral Mini PCIe Accelerator is a PCIe module that brings the Edge TPU coprocessor to existing systems and products.

The Edge TPU is a small ASIC designed by Google that provides high performance ML inferencing with low power requirements: it's capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 FPS, in a power efficient manner. This on-device processing reduces latency, increases data privacy, and removes the need for constant high-bandwidth connectivity.

The Mini PCIe Accelerator is a half-size Mini PCIe card designed to fit in any standard Mini PCIe slot. This form-factor enables easy integration into ARM and x86 platforms so you can add local ML acceleration to products such as embedded platforms, mini-PCs, and industrial gateways.

Specification

Physical specifications
Dimensions 30.00 x 26.80 x 2.55 mm
Weight 3.6 g
Host interface
Hardware interface Half-Mini PCIe card
Serial interface PCIe Gen2 x1
Operating voltage
DC supply 3.3V +/- 10 %
Environmental reliability
Temperature -40 ~ 85° C (storage)
-20 ~ 70° C (operating)
Relative humidity 0 ~ 100% (non-condensing)
Mechanical reliability
Op-shock 100 G, 11ms (persistent)
1000 G, 0.5 ms (stress)
1000 G, 1.0 ms (stress)
Op-vibe (random) 0.5 Grms, 5 - 500 Hz (persistent)
3 Grms, 5 - 800 Hz (stress)
Op-vibe (sinusoidal) 0.5 Grms, 5 - 500 Hz (persistent)
3 Grms, 5 - 800 Hz (stress)

Pinout

Dimensions

Part List

1x Coral Mini PCIe Accelerator

ECCN/HTS

HSCODE 8471800000
UPC

LEARN AND DOCUMENTS

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ