SKU
102110401
$399.00
-
+

NVIDIA Jetson TX2 Developer Kit contains an NVIDIA Jetson TX2 Module and many other accessories as a kit. It is mainly developed for AI and deep learning applications.

PRODUCT DETAILS

Key Features

  • Based on the NVIDIA Jetson TX2 Module
  • Rich interfaces for AI application
  • Supports Ubuntu Linux system

Description

NVIDIA Jetson TX2 Developer Kit contains an NVIDIA Jetson TX2 Module and many other accessories as a kit. It is mainly developed for AI and deep learning applications. It can give you a fast, easy way to develop software and hardware for the Jetson TX2 AI supercomputer on a module. Jetson TX2 is ideal for applications requiring high computational performance in a low power envelope.

NVIDIA Jetson TX2 Developer Kit supports JetPack SDK as well in the Linux system which includes the BSP, libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more.

Specification

JETSON TX2 MODULE

  • NVIDIA Pascal™ Architecture GPU
  • 2 Denver 64-bit CPUs + Quad-Core A57 Complex
  • 8 GB L128 bit DDR4 Memory
  • 32 GB eMMC 5.1 Flash Storage
  • Connectivity to 802.11ac Wi-Fi and Bluetooth-enabled Devices
  • 10/100/1000BASE-T Ethernet

I/O

  • USB 3.0 Type A
  • USB 2.0 Micro AB (supports recovery and host mode)
  • HDMI
  • M.2 Key E
  • PCI-E x4
  • Gigabit Ethernet
  • Full-Size SD
  • SATA Data and Power
  • GPIOs, I2C, I2S, SPI, CAN*
  • TTL UART with flow control
  • Display Expansion Header*
  • Camera Expansion Header*
    • *I/O expansion headers: refer to product documentation for header specification.

POWER OPTIONS

  • External 19V AC Adapter

JETSON CAMERA MODULE

  • 5 MP Fixed Focus MIPI CSI Camera

BUTTONS

  • Power On/Off
  • Reset
  • Force Recovery
  • User-Defined

Part List

  • Jetson TX2 module (P3310) with thermal solution
  • Reference carrier board (P2597) 
  • Power supply with AC cord 
  • USB Micro-B to USB A cable
  • USB Micro-B to Female USB A cable
  • (2x) WLAN/Bluetooth antenna

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ