SKU
102110404
$299.00
-
+

Jetson TX2 4GB Module is the fastest, most power-efficient embedded AI computing device. 

PRODUCT DETAILS

Key Features

  • Rich interfaces for AI application
  • Supports Ubuntu Linux system

Description

Explore new AI capabilities at the edge with the NVIDIA Jetson TX2 4GB. This embedded computer lets you run neural networks with double the compute performance or double the power efficiency of Jetson TX1—at the same price.

As part of the world’s leading AI computing platform, Jetson TX2 4GB works with NVIDIA’s rich set of AI tools and workflows, which enable developers to train and deploy neural networks quickly.

It’s also supported by the NVIDIA JetPack SDK, which can save you money by reducing development effort and expense.

Specification

  • AI Performance: 1.33 TFLOPs
  • GPU: 256-core NVIDIA Pascal™ GPU
  • CPU: Dual-Core NVIDIA Denver 1.5 64-Bit CPU and Quad-Core ARM® Cortex®-A57 MPCore processor
  • Memory: 4 GB 128-bit LPDDR4, 51.2GB/s
  • Storage: 16 GB eMMC 5.1
  • Power: 7.5W / 15W
  • PCIE: 1 x1 + 1 x4 OR 1 x1 + 1 x1 + 1 x2 (PCIe Gen2)
  • CSI Camera: Up to 6 cameras (12 via virtual channels, 12 lanes MIPI CSI-2, D-PHY 1.2 (up to 30 Gbps), C-PHY 1.1 (up to 41Gbps)
  • Video Encode: 500MP/sec, 1x 4K @ 60 (HEVC), 3x 4K @ 30 (HEVC), 4x 1080p @ 60 (HEVC)
  • Video Decode: 1000 MP/sec, 2x 4K @ 60 (HEVC), 7x 1080p @ 60 (HEVC), 20x 1080p @ 30 (HEVC)
  • Display: 2 multi-mode DP 1.2/eDP 1.4/HDMI 2.0, 2 x4 DSI (1.5Gbps/lane)
  • Networking: 10/100/1000 BASE-T Ethernet
  • Mechanical: 87 mm x 50 mm, 400-pin connector

Part List

  • 1 x NVIDIA Jetson TX2 4GB Module

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ