SKU
102110403
$789.00
-
+

NVIDIA® Jetson™ TX2i module’s rugged design, small form factor, and reduced power envelope make it ideal for high-performance edges computing devices such as industrial robots, machine vision cameras, and portable medical equipment.

PRODUCT DETAILS

Key Features

  • Rich interfaces for AI application
  • Supports Ubuntu Linux system

Description

NVIDIA® Jetson™ TX2i module’s rugged design, small form factor, and reduced power envelope make it ideal for high-performance edges computing devices such as industrial robots, machine vision cameras, and portable medical equipment.

Specification

  • AI Performance: 1.26 TFLOPs
  • GPU: 256-core NVIDIA Pascal™ GPU
  • CPU: Dual-Core NVIDIA Denver 1.5 64-Bit CPU and Quad-Core ARM® Cortex®-A57 MPCore processor
  • Memory: 8 GB 128-bit LPDDR4 (ECC Support) 51.2GB/s
  • Storage: 32 GB eMMC 5.1
  • Power: 10W / 20W
  • PCIE: 1 x1 + 1 x4 OR 1 x1 + 1 x1 + 1 x2 (PCIe Gen2)
  • CSI Camera: Up to 6 cameras (12 via virtual channels, 12 lanes MIPI CSI-2, D-PHY 1.2 (up to 30 Gbps), C-PHY 1.1 (up to 41Gbps)
  • Video Encode: 500MP/sec, 1x 4K @ 60 (HEVC), 3x 4K @ 30 (HEVC), 4x 1080p @ 60 (HEVC)
  • Video Decode: 1000 MP/sec, 2x 4K @ 60 (HEVC), 7x 1080p @ 60 (HEVC), 20x 1080p @ 30 (HEVC)
  • Display: 2 multi-mode DP 1.2/eDP 1.4/HDMI 2.0, 2 x4 DSI (1.5Gbps/lane)
  • Networking: 10/100/1000 BASE-T Ethernet
  • Mechanical: 87 mm x 50 mm, 400-pin connector
  • Voltage input: 9V - 19.6V DC
  • Module power: 10W - 20W
  • NVIDIA Linux for Tegra® driver package, including Ubuntu-derived sample file system
  • AI, Compute, Multimedia, and Graphics libraries and APIs

Part List

  • 1 x NVIDIA Jetson TX2i Module

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ