SKU
102110407
$679.00

NVIDIA Jetson AGX Xavier is an upgraged version of  NVIDIA Jetson TX2, it is more than 20X the performance and 10X the energy efficiency of the NVIDIA Jetson TX2.

PRODUCT DETAILS

Key Features

  • More than 20X the performance and 10X the energy efficiency of the NVIDIA Jetson TX2
  • Supported by NVIDIA JetPack and DeepStream SDKs, as well as CUDA®, cuDNN, and TensorRT software libraries
  • Low power mode

Description

Jetson AGX Xavier 8GB is a lower-power, lower-price Jetson AGX Xavier offering full hardware and software compatibility with the existing Jetson AGX Xavier. It consumes a maximum of 20W for the full module while delivering up to 20 TOPS of AI performance.

Specification

  • GPU: 384-Core Volta GPU with 48 Tensor cores 5.5 TFLOPS (FP16) | 11.1 TOPS (INT8)
  • CPU:6-core Carmel ARM v8.2 64-bit CPU, 6MB L2 + 4MB L3
  • Memory: 8GB 256-bit LPDDR4x | 1333MHz - 85GB/s
  • Storage: 32GB eMMC 5.1
  • DL Accelerator:(2x) NVDLA Engines* | 4.1 TFLOPS (FP16) | 8.2 TOPS (INT8)
  • Vision Accelerator: 7-way VLIW Vision Processor
  • Display:Three multi-mode DP 1.2/eDP 1.4/HDMI 2.0
  • Video Encode:2x464MP/sec,2x 4K @ 30 (HEVC),6x 1080p @ 60 (HEVC),14x 1080p @ 30 (HEVC)
  • Video Decode:2x690MP/sec,2x 4K @ 60 (HEVC),4x 4K @ 30 (HEVC),12x 1080p @ 60 (HEVC),24x 1080p @ 30 (HEVC),16x 1080p @ 30 (H.264)
  • Camera:16x CSI-2 D-PHY 1.2 (Up to 40 Gbps),C-PHY 1.1 (Up to 64 GB/s)
  • UPHY: 3x USB 3.1, 4x USB 2.0 | 1 x8 or 1 x4 or 1 x2 or 2 x1 PCIe (Gen3)
  • Other: UART, SPI, CAN, I2C, I2S, DMIC, GPIOs
  • Connectivity: 10/100/1000 RGMII
  • Mechanical:699 pin Connector | Integrated Thermal Transfer Plate
  • Size:100 mm x 87 mm

Part List

  • 1 x NVIDIA Jetson AGX Xavier 8GB Module

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ