SKU
102110408
$999.00
-
+

NVIDIA Jetson AGX Xavier is an upgraged version of  NVIDIA Jetson TX2, it is more than 20X the performance and 10X the energy efficiency of the NVIDIA Jetson TX2.

PRODUCT DETAILS

Key Features

  • More than 20X the performance and 10X the energy efficiency of the NVIDIA Jetson TX2
  • Supported by NVIDIA JetPack and DeepStream SDKs, as well as CUDA®, cuDNN, and TensorRT software libraries

Description

The new Jetson AGX Xavier module makes AI-powered autonomous machines possible, running in as little as 10W and delivering up to 32 TOPs. As part of the world’s leading AI computing platform, it benefits from NVIDIA’s rich set of AI tools and workflows, which enable developers to train and deploy neural networks quickly. Jetson AGX Xavier is supported by the NVIDIA JetPack SDK, which can help you save big by reducing development effort and expense.

Specification

Tech Specs

  • GPU: 512-core Volta GPU with Tensor Cores
  • CPU: 8-core ARM v8.2 64-bit CPU, 8MB L2 + 4MB L3
  • Memory: 32GB 256-Bit LPDDR4x | 136.5GB/s
  • Storage: 32GB eMMC 5.1
  • DL Accelerator: (2x) NVDLA Engines* | 5 TFLOPS (FP16), 10 TOPS (INT8)
  • Vision Accelerator: 7-way VLIW Vision Processor
  • Video Encode:2x1000MP/sec,4x 4K @ 60 (HEVC),8x 4K @ 30 (HEVC),16x 1080p @ 60 (HEVC),32x 1080p @ 30 (HEVC)
  • Video Decode: 2x1500MP/sec,2x 8K @ 30 (HEVC),6x 4K @ 60 (HEVC),12x 4K @ 30 (HEVC),26x 1080p @ 60 (HEVC),52x 1080p @ 30 (HEVC),30x 1080p @ 30 (H.264),
  • Size: 105 mm x 105 mm 

Note

This version of the NVIDIA Jetson AGX Xavier Module has been upgraded to 32GB of RAM from 16GB of the previous version.

Part List

  • 1 x NVIDIA Jetson AGX Xavier Module

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ