SKU
102110409
$499.00

NVIDIA® Jetson Xavier™ NX takes supercomputer performance to the edge in a compact system-on-module (SOM) that’s smaller than a credit card. It features new cloud-native support and accelerates the NVIDIA software stack with more than 10X the performance of its widely adopted predecessor, Jetson TX2. This power-efficiency enables accurate, multi-modal AI inference in a small form factor and opens the door for innovative edge devices in manufacturing, logistics, retail, service, agriculture, smart city, healthcare and life sciences, and more.

PRODUCT DETAILS

Tip

We offer the NVIDIA® Jetson Xavier™ NX Developer Kit which includes an NVIDIA® Jetson Xavier™ NX Module and a reference carrier board. Click here to learn more!

Features

  • Compact size SoM powerful enough for advanced AI applications with low power consumption
  • Supports entire NVIDIA Software Stack for application development and optimization
  • More than 10X the performance of Jetson TX2 
  • Enables development of AI applications using NVIDIA JetPack™ SDK
  • Easy to build, deploy, and manage AI at the edge
  • Flexible and scalable platform to get to market with reduced development costs
  • Continuous updates over the lifetime of the product

Description

NVIDIA® Jetson Xavier™ NX takes supercomputer performance to the edge in a compact system-on-module (SOM) that’s smaller than a credit card. It features new cloud-native support and accelerates the NVIDIA software stack with more than 10X the performance of its widely adopted predecessor, Jetson TX2. This power-efficiency enables accurate, multi-modal AI inference in a small form factor and opens the door for innovative edge devices in manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences, and more.

The Jetson Xavier NX module benefits from new cloud-native support across the entire Jetson platform lineup, making it easier to build, deploy, and manage AI at the edge. Pre-trained AI models from NVIDIA NGC, together with the NVIDIA Transfer Learning Toolkit, provide a faster path to inference with optimized AI networks, while containerized deployment to Jetson devices allows flexible and seamless updates.

NVIDIA JetPack™ SDK enables the development of AI applications for Jetson Xavier NX with accelerated libraries supporting all major AI frameworks, as well as computer vision, graphics, multimedia, and more. Together with the latest NVIDIA tools for application development and optimization, JetPack ensures fast time to market and reduced development costs.

Ease of development and speed of deployment together with a unique combination of form-factor, performance, and power advantage make Jetson Xavier NX the most flexible and scalable platform to get to market and continuously update over the lifetime of a product.

Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit

Tip

To learn more about Jetson Xavier, please visit the Jetson Xavier NX Technical Blog with Benchmarks, also by the NVIDIA team.

Comparison Between The NVIDIA Jetson AI Modules 

Jetson NanoJetson TX2 SeriesJetson Xavier NXJetson AGX Xavier Series
AI Performance 0.5 TFLOPS (FP16) 1.3 TFLOPS (FP16) 6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU 128-core NVIDIA Maxwell™ GPU 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores 512-Core Volta GPU with Tensor Cores
CPU Quad-core ARM A57 @ 1.43 GHz Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory 4 GB 64-bit LPDDR4 25.6 GB/s 8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s 32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption 5-10W 7.5-15W 10-15W 10-30W
Dimensions 45 x 70mm 50 x 87mm 45 x 70mm 100 x 87mm
Price $149 Starting at $299 $499 Starting at $679

Note

We provide a wide selection of AI-related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP, and Neural Networks Acceleration. Check here for more products you may need.

We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcome at Seeed Forum!

Specifications

AI Performance21 TOPS (INT8)
GPU NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores
Max GPU Frequency 1100 MHz
CPU 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3
Max CPU Frequency 1900 MHz
Memory 8 GB 128-bit LPDDR4x @ 51.2GB/s
Storage 16 GB eMMC 5.1
Power 10 W | 15 W
PCIe 1 x1 (PCIe Gen3) + 1 x4 (PCIe Gen4), total 144 GT/s *
CSI Camera Up to 6 cameras (24 via virtual channels)
14 lanes (3x4 or 6x2) MIPI CSI-2
D-PHY 1.2 (up to 30 Gbps)
Video Encode 2x 4K @ 30 | 6x 1080p @ 60 | 14x 1080p @ 30 (H.265/H.264)
Video Decode 2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265) 2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264)
Display 2 multi-mode DP 1.4/eDP 1.4/HDMI 2.0
DL Accelerator 2x NVDLA Engines
DLA Max Frequency 1100 MHz
Vision Accelerator 7-Way VLIW Vision Processor
Networking 10/100/1000 Base-T Ethernet
USB 1xUSB 3.1 (10 Gbps) | 3xUSB 2.0
Other IOs 1x SDIO / 2x SPI / 3x UART / 2x I2S / 4x I2C / 1x CAN / GPIOs
Dimensions 45 mm x 69.6 mm
Connector 60 pin SO-DIMM connector

Tip

To explore more NVIDIA products, please click here and learn more!

Tip

Head over to NVIDIA Jetson Download Center to explore the necessary drivers and software for this product.

Parts List

1 x  NVIDIA® Jetson Xavier™ NX Module

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ