SKU
114992066
$220.00
-
+

This advanced kit provides a cost effective solution for a high performance, color touch screen Spectrum Analyzer covering 15MHz to 2700MHz

PRODUCT DETAILS

Product description:

This advanced kit provides a cost effective solution for a high performance, color touch screen Spectrum Analyzer covering 15MHz to 2700MHz. Included in the package kit are these these items:

  • RF Explorer 3G+ IoT module
  • Raspberry Pi official 7" Touch Screen
  • Acrylic custom designed holder

RF Explorer 3G+ IoT modules are ready to use, advanced Spectrum Analyzer devices you can configure and control easily with Raspberry Pi using a compatible Touch Screen and free RFETouch software.

These modules are cost-effective platforms to develop your own customized Spectrum Analyzer, Power Detector, RF activity alarm, RF sniffer, RF QA test bench, etc.

Programmability and network capabilities of the hosting platform enables remote control and diagnosis scenarios, fully automated RF alarm systems, advanced assistance for unattended detection requirements such as those of radio operators, cell towers and HAM stations.

Additional items required but not included in the kit are:

  • Raspberry Pi model 2, 3 or 4
  • USB power source for Raspberry Pi and Touchscreen

These items can be reused from other experiments or ordered together with the kit.

Specification:

RF Explorer 3G+ IoT module

Includes the advanced 3G+ MWSUB3G RF Explorer Module
Frequency band coverage 15-2700 MHz
Antenna connector Standard SMA 50 ohms
Advanced selectable internal input stage Normal, LNA, 30dB attenuator
Amplitude resolution 0.5dBm
Dynamic range -130dBm to +10dBm
Absolute max input power +30dBm
Average noise floor level (typical with LNA enabled) -120dBm
Frequency stability and accuracy (typical) +-10ppm
Amplitude stability and accuracy (typical) +-3dBm
Frequency resolution 1 KHz
Resolution bandwidth (RBW) Automatic 3KHz to 600KHz
Power consumption 100 - 500mW
All modules are factory calibrated

Features

RF Explorer 3G+ IoT module

  • Design and customize your own Spectrum Analyzer, RF Detector, RF Sniffer, etc

  • Open source design, open source libraries and examples

  • Supported by all Raspberry Pi boards.

  • Can update IoT firmware directly from Raspberry Pi no other accessories required

  • Flexible board: can be connected to a Raspberry Pi by soldering a compatible female header

  • Recommend to select SMA antennas for specific application

  • IMPORTANT: In Raspberry Pi 3, WiFi should be shutdown to avoid interference with the analyzer.

Raspberry Pi Touch Screen

  • 7" Touchscreen Display.

  • Screen Dimensions: 194mm x 110mm x 20mm (including standoffs)

  • Viewable screen size: 155mm x 86mm

  • Screen Resolution 800 x 480 pixels

  • 10 finger capacitive touch.

  • Connects to the Raspberry Pi board using a ribbon cable connected to the DSI port.

  • Adapter board is used to power the display and convert the parallel signals from the display to the serial (DSI) port on the Raspberry Pi.

More information:

Please visit www.rf-explorer.com/iot

Contents:

  • Raspberry Pi Touchscreen
  • RF Explorer 3G+ IoT module
  • Touchscreen acrylic holder

ECCN/HTS

HSCODE 8471609000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

You can find helpful videos on this youtube channel to get started with your RF Explorer!
The official Facebook Page of RF Explorer. You can stay up to date with the guides posting on the RF Explorer Facebook page.
This blog talks about what is an RF Explorer Spectrum Analyzer, the RF Explorer Spectrum Analyzer Product Family, and a comparison of different models.
The official introduction of all RF Explorer models. A Comparison chart is also included.
Official articles and FAQ collection. Our RF specialist have prepared the answer for all questions you might have!
This is a brief demo, simple display of RF Explorer for Windows tool working at 6GHz with a variable span up to 600MHz

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ