SKU
114110027
$29.99
-
+

This is an industrial 8-ch relay module controlled via RS485 bus, utilizing Modbus RTU protocol. 

PRODUCT DETAILS

Key Features

  • Configurable device address (1~255), multi devices can be cascaded on RS485 bus
  • Features flash-on, flash-off function, by passing argument to the command, it is possible to turn on the relay for a while and then close it automatically
  • Onboard unibody power supply isolation, provides stable isolated voltage, needs no extra power supply for the isolated terminal
  • Onboard unibody ADI magnetical isolation, allows signal isolation, high reliability, strong anti-interference, low power consumption
  • Onboard TVS (Transient Voltage Suppressor), effectively suppress surge voltage and transient spike voltage in the circuit, lightning-proof & anti-electrostatic
  • Onboard Optocoupler isolation, prevent the relay from being interfered by high-voltage circuit
  • Reverse-proof circuit, prevent the circuit from being damaged accidentally by incorrect connection
  • High quality relay, contact rating: ≤10A 250VAC/30VDC
  • Rail-mounted ABS plastic enclosure, easy to install, safe to use
  • 3 LEDs for indicating the MCU status and signal transceiving status

Description

This is an industrial 8-ch relay module controlled via RS485 bus, utilizing Modbus RTU protocol. It features embedded protection circuits such as power isolation, ADI magnetical isolation, and TVS diode, etc. It also comes with an ABS enclosure. The Modbus RTU Relay is very easy to use. Due to its fast communication, stability, reliability, and safety, it is an ideal choice for industrial control equipments and/or applications with high communication requirement.

For more information about hooking up, please click here.

Specification

  • Power supply voltage: 5V
  • Communication interface: RS485
  • Baudrate: 4800, 9600, 19200, 38400, 57600, 115200, 128000, 256000
  • Default communication format: 9600, N, 8, 1
  • Relay channels: 8
  • Contact form: 1NO 1NC
  • Communication protocol: Standard Modbus RTU protocol
  • RS485 address: 1~255
  • RS485 terminal protection: 600W lightning-proof and surge-suppress, 15KV ESD protection (reserved 120R balancing resistor solder pads)
  • LED indicators: 
    • STA: MCU indicator, keep flashing when the MCU normally working
    • TXD: TX indicator, light up when sending data
    • RXD: RX indicator, light up when receiving data

Hardware Analysis

RS485 Communication

Configurable Device Address (1~255), Multi Devices Can Be Cascaded On RS485 Bus

In Case Of Many Devices Are Cascaded, Or Communication Distance Is Quite Long, It Is Necessary To Use RS485 Repeaters

Relay Connection

Contact Rating Of The Onboard Relay Up To 10A 250VAC/30VDC
Directly Controlling 220VAC Home Appliances, Or Devices Below 30VDC

Applications

Dimensions

Part List

  • Modbus RTU Relay x1
  • Power adapter US plug 5V/2A 5.5/2.1 x1
  • Power adapter EU head x1

ECCN/HTS

HSCODE 8536411000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ