SKU
102110418
$199.00

Lenovo Leez SBC P710 is the first single-board computer with android 9.0 support.

PRODUCT DETAILS

Key Features

  •  RK3399 CPU,1.8/2.0Ghz,
  •  64-bit high-performance open-source platform
  •  Powerful GPU and three display interfaces for more versatile image processing
  •  Support Android, Debian, Ubuntu.etc
  •  Rich external interfaces and Gigabit network
  •  Elaborate PCB design, offers extreme stability
  •  AI-supported and Specifically optimized for Caffe/Android NN SDK
  •  A development platform designed for unlimited integration possibilities

Description

Lenovo Leez SBC P710 is the first single-board computer with android 9.0 support. Equipped with RK3399 six-core 64-bit chip solution, the frequency up to 2.0GHz, with 2GB/4GB LPDDR4 memory, storage can be extended to 512GB. Equipped with 3G and 4G data communication interface, USB3.0, PCIe m. 2, Type-c, DP 1.2 high-performance data transmission, and display interface, supports dual-channel camera and dual-channel 4K output. The form factor is 85mm x 85mm. This high-performance board is capable of implementing AI algorithms to meet the requirements in a variety of scenarios, such as digital signage, innovative retail, computer vision, and more.

Specification

  • Platform: Rockchip RK3399,Mali-T860 MP4 GPU
  • Memory: 4GB LPDDR4
  • Storage: MicroSD Slot*1, eMMC 16GB
  • M.2: M.2 B-key Slot*1, 3042, for 4G LTE
  • USIM: USIM slot*1
  • Ethernet: Native Gbps Ethernet
  • WiFi & Bluetooth: 802.11a/b/g/n/ac, Bluetooth 5.0
  • Antenna*1: IPX Connector
  • Video Input: 2 4-Lane MIPI-CSI, dual ISP
  • Video Output: HDMI*1: HDMI 2.0a, supports 4K@60Hz,HDCP 1.4/2.2, DP*1(usb type c) /4-Lane MIPI-DSI*1
  • USB: USB 3.0A*1 + USB 3.0 Type c*1, Support DP /USB2.0*2,Type-A ports /USB Type-C*1: 5V Power input
  • GPIO1: 40pin, 2.54mm pitch pin-header 2*3V/1.8V I2C, up to 1*3V UART, 1*3V SPI, 1*SPDIF_TX, up to 8*3V GPIOs, 1*1.8V 8 channels I2S
  • GPIO2: 8*2pin, 2.54mm pitch pin-header USB 2.0 Host *2 , led, pwr, reset, audio output
  • GPIO3: Serial Debug Port*1, 4pin,2.54mm header
  • Key: PowerKey*1
  • LED: Power LED(Red)*1/GPIO Controlled LED(Green)*1
  • Others: RTC: 2 Pin 1.27/1.25mm RTC battery input connector
  • Power: DC 5V/3A
  • Heat sink: Fanless cooling fin

Part List

  • 1x Lenovo Leez SBC P710 - RK3399 w/4GB LPDDR4 & 16GB eMMC

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ