SKU
101990640
$59.00

The MU vision sensor is developed independently by Morpx to meet the needs of the STEM education market. The sensor can immediately add multiple unique capabilities into your current robotics products, including color recognition, ball recognition, human sensing, card pattern (shapes, traffic signs and numbers) recognition.

PRODUCT DETAILS

Key Features

  • Small Footprint, Fast Processing Speed, and Low Power-Consumption
  • Good Compatibility: It can be supported on many different platforms like Arduino, Mixly, and Micro: bit.
  • Multiple user modes supported: The MU vision sensor supports UART, I2C, WIFI communication mode, and image transmission mode.
  • No network necessary: All the visual recognition algorithms on the MU vision sensors are processed locally, with no need for the network, and no worries about privacy issues.

Description

The MU vision sensor is developed independently by Morpx to meet the needs of the STEM education market. The sensor can immediately add multiple unique capabilities into your current robotics products, including color recognition, ball recognition, human sensing, card pattern (shapes, traffic signs, and numbers) recognition.

MU vision sensor supports UART, I2C, and WIFI communication mode, it is used in Arduino, Mixly and Microbit embedded platforms and it can be powered by these embedded boards with 3.3V or 5V.

Also, all the visual recognition algorithms on the MU vision sensors are processed locally, with no need for the network.

Specifications

ProcessorESP32, Dual-core,240MHz
Camera Resolution 85° wide-angle, 640x480

Power Supply Voltage

(by 4-Pin PH2.0 Interface)

3.3-5V
Data Output Interface UART / I2C / WIFI
Supported IDEs Arduino
Makecode
MicroPython
Mixly
Mind+
mPython X
Supported Controllers Arduino
Micro: bit

Functions

  • Human Body Detection (upper body)
  • Ball Detection (orange table tennis ball and green tennis ball)
  • Card Recognition (20 pieces: 5 traffic-sign cards, 5 shape cards, 10 number cards)
  • Color Block Detection (outputs length, width, and the center position of the specified color block in the camera)
  • Color Recognition (outputs RGB information of the specified point in the camera)
  • WIFI Data Transmission
  • WIFI Image Transmission
  • Motion Gesture Detection
  • Proximity Detection
  • Ambient Light Detection 

Part List

  • MU VISION SENSOR×1
  • PH2.0 adaptor cable(one side is PH2.0 interface, the other side is 4 female Dupont line Pins)

ECCN/HTS

HSCODE 9031809090
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ