SKU
113990818
$25.00
-
+

This is a 6mm 3MP Wide Angle Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a wide field of view and can be used for CCTV applications where it can be helpful in viewing a larger area of the target. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.

PRODUCT DETAILS

Note

We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.

Features

  • Wide Field of View suitable for CCTV applications
  • Adjustable focus ring to better focus subjects 
  • Thumbscrew Adjustment for easy fitting 
  • Front and back covers for protection

Description

This is a 6mm 3MP Wide Angle Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a wide field of view and can be used for CCTV applications where it can be helpful in viewing a larger area of the target. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.

Tip

We also offer a 16mm telephoto lens which is supported by the Raspberry Pi High Quality Camera. Please click here to learn more.

Specifications

Image Format1/2"
Focal length 6mm
Resolution 3 Megapixel
Aperture F1.2
Mount CS
Field Angle 63°
M.O.D 0.2m
Back focal length 7.53mm
Dimensions 30x34mm
Weight 53g

Comparison of different lenses compatible with Raspberry Pi High Quality Camera

113990818101990643114992274114992275114992276114992278
Image Format 1/2" 1" 1/2" 1/2" 1" 1/2.3"
Focal Length 6mm 16mm 25mm 35mm 50mm 8-50mm
Resolution 3 Megapixel 10 Megapixel 10 Megapixel 10 Megapixel 8 Megapixel 3 Megapixel
Aperture F1.2 F1.4 to F16 F1.4 to F16 F1.7 to F16 F1.4 to F16 F1.4 to F16
Mount Type CS C C C C C
Angle of View 63° 1" 44.6°× 33.6°
2/3" 30.0°× 23.2°
1/1.8” 24.7°× 18.6°
1/2" 21.8°× 16.4°
19.6° 14.3*10.7° 14.5*10.9° Wide: 41.8°x30.8° / Tele: 6.42°x4.80°
Minimum Object Distance 0.2m 0.2m 0.3m 0.35m 0.5m 0.5m


Parts List

1 x 6mm Wide Angle Lens for Raspberry Pi High Quality Camera 

ECCN/HTS

HSCODE 9002199090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

[Documentation] Getting Started Guide
A guide on getting your camera up and running, including back focus adjustment, tripod mounting, connecting your camera to a Raspberry Pi computer, and operating camera software in Raspberry Pi OS to capture images.
[Documentation] CS-Mount Lens Guide
This guide can be useful when you want to attach CS-Mount lenses to your Raspberry Pi High Quality Camera

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ