SKU
113990838
$75.99

This is a 4G/3G/2G communication and GNSS positioning module designed for Jetson Nano, it supports global LTE CAT4 up to 150Mbps for downlink data transfer, with pretty low power consumption.

PRODUCT DETAILS

Key Features

  • 40PIN GPIO extension header for connecting Jetson Nano
  • Supports dial-up, telephone call, SMS, mail, TCP, UDP, DTMF, HTTP, FTP, etc.
  • Supports GPS, BeiDou, Glonass, LBS base station positioning
  • Onboard USB interface, to test AT Commands, get GPS positioning data, and so on
  • Breakout UART control pins, to connect with host boards like Arduino/STM32
  • SIM card slot supports 1.8V/3V SIM card
  • Onboard 3.5mm audio jack with earphone and mic support, for making the telephone calls
  • 2x LED indicators, easy to monitor the working status
  • Onboard voltage translator, the operating voltage can be configured to 3.3V or 5V via jumper
  • Baudrate: 300bps ~ 4Mbps (default: 115200bps)
  • Autobauding baud rate: 9600bps ~ 115200bps
  • Control via AT commands (3GPP TS 27.007, 27.005, and V.25TER command set)
  • Supports SIM application toolkit: SAT Class 3, GSM 11.14 Release 99, USAT
  • Comes with development resources and manual (examples for Jetson Nano/Raspberry Pi/Arduino/STM32)

Description

This is a 4G/3G/2G communication and GNSS positioning module designed for Jetson Nano, it supports global LTE CAT4 up to 150Mbps for downlink data transfer, with pretty low power consumption.

Just attach it onto the Jetson Nano Developer Kit, easily enable functions like 4G high-speed connection, wireless communication, remote video monitoring, making a telephone call, sending SMS, global positioning, and so on.

Specification

Communications Specifications

LTEWCDMA / TD-SCDMA / CDMA 2000EDGEGSM/GPRS
Band LTE-TDD B34/B38/B39/B40/B41
LTE-FDD B1/B2/B3/B4/B5/B7/B8
/B12/B13/B18/B19/B20/B25/B26/B28/B66
UMTS/HSDPA/HSPA+ B1/B2/B4/B5/B6/B8/B19 GSM/GPRS/EDGE 850/900/1800/1900MH
Emitting power 0.25W 0.5W@EGSM900

0.4W@DCS1800
2W@GSM900

1W@DCS1800
Data Speed LTE CAT 4

Uplink≤50 Mbps

Downlink≤150 Mbps
UMTS

Uplink≤384Kbps

Downlink≤384Kbps


HSPA+

Uplink≤5.76Mbps

Downlink≤42Mbps
TD-SCDMA

Uplink≤128Kbps

Downlink≤384Kbps


TD-HSDPA/HSUPA

Uplink≤2.2Mbps

Downlink≤2.8Mbps
CDMA2000/EVDO

Uplink≤1.8Mbps

Downlink≤3.1Mbps
EDGE

Uplink≤236.8kbps

Downlink≤236.8kbps
GPRS

Uplink≤85.6kbps

Downlink≤85.6kbps
SIM Card Normal SIM (Not Included)
Applicable Region Global 4G/3G/2G

GNSS Specifications

  • Receiver type
    • 16-channel
    • C/A code
  • Sensitivity
    • Tracking: -159 dBm (GPS) / -158 dBm (GLONASS) / TBD (BD)
    • Cold starts: -148 dBm
  • Time-To-First-Fix (open-air)
    • Cold starts: <35s
    • Hot starts: <1s
  • Accuracy
    • Position: <2.5m CEP

SMS and Audio Specifications

  • SMS
    • Supported types: MT, MO, CB, Text, PDU
    • Storage: USIM card and ME (default)
  • Audio feature
    • Supports echo cancellation
    • Supports noise reduction

Other Specifications

  • Power supply: 5V
  • Operating voltage: 5V/3.3V (configured via jumper)
  • Operating temperature: -30°C ~ 80°C
  • Storage temperature: -45°C ~ 90°C

What's on Board

  1. SIM7600G-H
  2. NAU8810 audio decoder
  3. TXS0108EPWR voltage translator: translates 3.3V/5V into 1.8V
  4. MP1482 power chip
  5. RT9193-33 voltage translator: translates 5V into 3.3V
  6. 40PIN GPIO header: for connecting with Jetson Nano Developer Kit
  7. SIM card slot: supports 1.8V/3V SIM card
  8. USB interface: for testing AT Commands, getting GPS positioning data, etc.
  9. 3.5mm earphone/mic jack
  10. MAIN antenna connector
  11. AUX antenna connector
  12. GNSS antenna connector
  13. Network status indicator
  14. Power indicator
  15. UART enable switch:
    ON: connect UART ports of SIM7600 and Jetson Nano
    OFF: disconnect UART ports of SIM7600 and Jetson Nano
  16. Operating voltage selection jumper:
    VCC - 3.3V: set operating voltage as 3.3V
    VCC - 5V: set operating voltage as 5V
  17. PWR control config:
    PWR - 5V: SIM7600 auto startup on power-up
    PWR - D6: SIM7600 will be turned on/off by D6 pin of Jetson Nano

Dimensions

Part List

  1. SIM7600G-H 4G for Jetson Nano x1
  2. LTE Antenna x1
  3. GPS External Antenna (B) x1
  4. Jetson Nano USB Adapter x1
  5. Screws pack (2pcs) x1

ECCN/HTS

HSCODE 8517709000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ