SKU
102110318
$26.90
-
+

The Seeed SoM - STM32MP157C is an SoM of ODYSSEY – STM32MP157C, based on STM32MP157C, which is a dual-core processor integrated by Arm-Cortex-A7 plus Cortex-M4, consists of the MPU, PMIC, RAM, etc.

PRODUCT DETAILS

Key Feature

  • Dual-core Arm-Cortex-A7 core processor with Cortex-M4 integrated
  • Open-source hardware/SDK/API/BSP/OS
  • ODYSSEY – STM32MP157C SoM
  • 4GB eMMC, rich interfaces for development

Description

The Seeed SoM - STM32MP157C is an SoM of ODYSSEY – STM32MP157C, based on STM32MP157C, a dual-core Arm-Cortex-A7 core processor operating at 650Mhz. The processor also integrates an Arm Cortex-M4 coprocessor, which makes it suitable for real-time tasks. The Seeed SoM - STM32MP157C consisted of the MPU, PMIC, RAM, all the necessary interfaces including Gigabytes Ethernet, WiFi/BLE, USB Hosts, MIPI-DSI, DVP for the camera, audio.meanwhile, which can be used to assemble an SBC with a carrier board. With this board, customers can deploy the SoM on their own carrier board easily and quickly.

Specification

  • MPU: STM32MP157C
    • 32-bit dual-core Arm Cortex-A7
    • 32-bit Arm Cortex-M4 with FPU/MPU
  • PMU: ST PMIC STPMIC1A
  • RAM: 512MB DDR3 RAM
  • Flash: 4GB EMMC
  • Peripherals: 3 x Board-to-Board 70-Pin Connectors
  • Size: 38mm x 38mm

Applications

  • Industrial (CAN-Ethernet gateways etc)
  • White goods(refrigerators, microwaves etc)
  • Medical(data loggers etc)
  • High-end wearables(VR device etc)
  • Smart Home Devices

Part List

  • Seeed SoM - STM32MP157C x 1

 

ECCN/HTS

HSCODE 8543709990
UPC
FCC 1
CE 1

LEARN AND DOCUMENTS

Learn

This is the wiki of Seeed SoM - STM32MP157C

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ