SKU
102991299
Rating:
100% of 100
$29.90
-
+

Compatible with Arduino and MicroPython, Wio Terminal is an ATSAMD51-based microcontroller with wireless connectivity supported by Realtek RTL8720DN. Its CPU speed runs at 120MHz (Boost up to 200MHz). Realtek RTL8720DN chip supports both Bluetooth and Wi-Fi providing the backbone for IoT projects. The Wio Terminal itself is equipped with a 2.4” LCD Screen, onboard IMU(LIS3DHTR), Microphone, Buzzer, microSD card slot, Light sensor, and Infrared Emitter(IR 940nm).

PRODUCT DETAILS

Key Features

  • Powerful MCU: Microchip ATSAMD51P19 with ARM Cortex-M4F core running at 120MHz
  • Reliable Wireless Connectivity: Equipped with Realtek RTL8720DN, dual-band 2.4Ghz / 5Ghz Wi-Fi
  • Highly Integrated Design: 2.4” LCD Screen, IMU and more practical add-ons housed in a compact enclosure with built-in magnets & mounting holes
  • Raspberry Pi 40-pin Compatible GPIO
  • Compatible with over 300 plug&play Grove modules to explore with IoT
  • USB OTG Support
  • Support Arduino, CircuitPython, Micropython, ArduPy(What is ArduPy?), AT Firmware, Visual Studio Code
  • TELEC certificated

Description

The Wio (Wireless Input and Output) platform (Wio Link, Wio Nodes,etc.) was first introduced to the world at the end of 2015 by Seeed. 

Today a new Wio member is joining the family - Wio Terminal. Instead of being a single embedded functional module, Wio Terminal is more of a complete system equipped with Screen + Development Board + Input/Output Interface + Enclosure, making it an efficient and Product-Ready Product.

With Wio Terminal, you can: 

  • Sense and tag the Real-World data with over 300 Groves created by Seeed
  • Use a 100% open-source Hardware in a pythonic way
  • Build your program interpreter starting from 90% with LCD screen and compact enclosure

Compatible with Arduino and Micropython, Wio Terminal is an ATSAMD51-based microcontroller with wireless connectivity supported by Realtek RTL8720DN. Its CPU speed runs at 120MHz (Boost up to 200MHz). Realtek RTL8720DN chip supports both Bluetooth and Wi-Fi providing the backbone for IoT projects. The Wio Terminal itself is equipped with a 2.4” LCD Screen, onboard IMU(LIS3DHTR), microphone, buzzer, microSD card slot, light sensor, and infrared emitter(IR 940nm). On top of that, it also has two multifunctional Grove ports for Grove Ecosystem and Raspberry pi 40-pin compatible GPIO for more add-ons.

  • Wio Terminal + Grove = IoT System
  • Wio Terminal + Raspberry Pi = Edge Computing System
  • Wio Terminal + Customized add-ons = Handheld devices or endless possibilities!

What is Grove?

No jumpers or soldering required, Grove makes it easier to connect, experiment, and simplify the prototyping process significantly. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Each one comes with clear documentation and demo code to help you get started quickly. Not only are these open hardware, but we also have open-source software.

Highlight Features

Highly Integrated Design

  • MCU, LCD, WIFI, BT, IMU, Microphone, Buzzer, microSD Card, Configurable Buttons, Light Sensor, 5-Way Switch, Infrared Emitter (IR 940nm), Crypto-authentication Ready
  • Well-designed enclosure with built-in magnets and two mounting holes, allowing you to set up your IoT project without hassle

Powerful MCU - Microchip ATSAMD51P19

  • ARM Cortex-M4F core running at 120MHz (Boost up to 200MHz)
  • 4 MB External Flash, 192 KB RAM
  • Comprehensive Protocol Support
  • SPI, I2C, I2S, ADC, DAC, PWM, UART(Serial)

Reliable Wireless Connectivity

  • Powered by Realtek RTL8720DN
  • Dual Band 2.4Ghz / 5Ghz Wi-Fi (802.11 a/b/g/n)
  • BLE / BLE 5.0

USB OTG Support

  • Accessible Devices(as USB-Host): read data or signals from a mouse, keyboard, MIDI devices, Xbox/PS gaming controllers, 3D printers
  • Simulated Devices(as USB-Client): emulate a mouse, keyboard or MIDI devices to Host PC
  • When using USB Host/Client function, you can use the 40-pin on the back of Wio Terminal for power supply. Check here for detailed instructions.

Grove Ecosystem

  • 300+ Grove modules to explore with IoT
  • Two onboard multi-functional Grove ports can be used for Digital, Analog, I2C, and PWM
  • Note: To connect Grove with Wio Terminal, please use unbuckled grove cable.

Raspberry Pi 40-pin Compatible

  • Can be mounted to a Raspberry Pi as a slave device
  • Raspberry Pi's HAT can be used with an adapter cable

Software Support

What is ArduPy?

ArduPy is a combination of Arduino and MicroPython developed by Seeed. Check our Wiki and Github for more technical details

We wish to develop the ArduPy into a community-driven software and look forward to your participation. Join the discussion at our Forum!

Demos

  • Play retro game on Wio Terminal

What other cool things can you play with Wio Terminal?

  • Artificial Nose that can Discern Different Kinds of Rum or ScotchTV
  • Remote Controller
  • Cost-effective Pulse Oximeter
  • Weather Forecast Monitor
  • Run TinyGO on Wio Terminal
  • Printer
  • GPS Navigator
  • Water Level Detector
  • Machine Learning on Wio Terminal

And there are more possibilities on the way! Check Wio Terminal Community Project Collection and we hope some of them will inspire you!

Wio Terminal Classroom

In this show, our engineer Lakshantha will explain how to use Wio terminal along with the software and present you fun demos as well! In this episode, you will learn about how to draw text strings by using the coordinate system and will learn to display "Hello World!" at the end of the video! 

Stay tuned with our show and we hope this helps you to gain more knowledge on how to program with the Wio Terminal!

Fully Open-source Manufacturing Process

As a fully open-source device, Wio Terminal development will continue to optimize its performance and every update will be publicized on our blog. We are also making a series of Vlog about the fully open-source manufacturing process of Seeed product. From hardware and software development, to each step of manufacture and testing, you can find all you want to know about Wio Terminal, check now!

Applications

  • Python Terminal Device
  • Data Collection Device for Machine Learning
  • Hand-held Device
  • Retro Gaming Device
  • IoT Controller
  • Education
  • Prototyping
  • Slave device / Accessories for Raspberry Pi

Pinout Diagram

Wio Terminal Pin Out Overview by Seeed
Wio Terminal Pin Out Overview by @matsujirushi12

Hardware Overview

Setup, Documentation, and Support

Please visit our wiki for more information about Wio Terminal. If you have any questions, feel free to ask us at our Forum.

Technical Specifications


Main Chip

Manufacturer Part Number

ATSAMD51P19

Core Processor

ARM® Cortex®-M4F

Maximum Speed

200MHz

External Flash

4MBytes

Operating Temperature

-40°C ~ 85°C (TA)

LCD Screen

Resolution

320x240

Display Size

2.4inch

Drive IC

ILI9341

Wireless Connectivity

Manufacturer Part Number

RTL8720DN

KM4 CPU

ARM® Cortex®-M4F @ 200MHz

KM0 CPU

ARM® Cortex®-M0

Wi-Fi

802.11 a/b/g/n 1x1, 2.4GHz & 5GHz

Bluetooth

Support BLE5.0

Built-in Modules

Accelerometer

LIS3DHTR

Microphone

1.0V-10V -42dB

Speaker

≥78dB @10cm 4000Hz

Light Sensor

400-1050nm

Infrared Emitter

940nm

Interface

MicroSD Card Slot

Maximum 16GB

GPIO

40-PIN (Raspberry Pi Compatible)

Grove

2 (Multifunction)

FPC

20-Pins

USB Type-C

Power & USB-OTG

Operation Interface

5-Way Switch

Power/Reset Switch

User-defined button *3

Enclosure

Dimension

72mm*57mm*12mm

Materials

ABS+PC

Part List

  • Wio Terminal
  • USB Type-C Short Cable
  • User Manual

 


Distributors

秋月電子通商(JAPAN)                                                          Digi-Key Corporation(GLOBAL)

Mouser Electronics, Inc(GLOBAL)                                       Distrelec(Europe)

BOTLAND B. DERKACZ SP.J.(Poland)

ECCN/HTS

HSCODE 8543709990
UPC
FCC 1
CE 1

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
Wio Terminal can run as USB-Host and use USB devices
Using PlatformIO to develop Wio Terminal
Let's see who could be the "Statue" in front of Wio Terminal and Grove - Mini Lidar Challenge of highi degree of accuracy and precision.
This project is going to introduce how this Grove-Analog Microphone works via Serial Port and Wio Terminal!
Since the release of Wio Terminal, we have seen many creative projects from the community. We collected various projects in this post and hope some of them will inspire you!
Grove - Thermal Imaging Camera IR Array (MLX90641) with Wio Terminal
Lakshantha will explain how to use Wio terminal along with the software and present you fun demos as well! So we request you to stay tuned with our show and we hope this helps you to gain more knowledge on how to program with the Wio Terminal!
Edge Impulse enables developers to create the next generation of intelligent device solutions with embedded Machine Learning. Machine Learning at the very edge will enable valuable use of the 99% of sensor data that is discarded today due to cost, bandwidth or power constraints.
we have gathered all helpful resources for Wio Terminal together in this blog, covering various tutorials, software/hardware updates, reviews, and projects, and will keep updating weekly.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
    Awesome
    I kind this little cutie. perfect arduino apllication with a screen and case
    By
  2. Rating
    100%
    Awesome
    I kind this little cutie. perfect arduino apllication with a screen and case
    By

FAQ