SKU
101990650
$3.90

This is an automatic water level switch/control valve with a G1/2'' thread and has a vertical inlet. This valve is an inside installation type.

PRODUCT DETAILS

Features

  • Automatic Control Mechanism for convenient use
  • High Water Flow Range with G1/2'' thread vertical inlet
  • Compact size for easy installation
  • Long Life with no electricity needed

Description

Are you tired of using traditional float ball valves to control water flow to your water tanks?

We bring you an all-new automatic water level control valve which features a compact design compared to the traditional float ball valves.

Because of this, the set-up time is dramatically reduced. Unlike the ball being outside in the float ball valve system, this features the floating component being integrated inside the mechanism itself.

How Does It Work?

A float valve inside allows water to flow until a specific level is reached. Once the water reaches this level, the float valve will be pushed up with water due to buoyancy and stop the flow of water. When the water level starts dropping, the valve will open again, and the water will start to flow again. 

How Is It Installed?

This water control valve is installed into a water tank as follows.

Tip

We also offer a similar water level switch/control valve with a horizontal inlet and inside installation type. Please click here to learn more about it.  

Specifications

Maximum install inclination30°
Working pressure range <1.0MPa
Applicable Medium Water, Tap-Water
Applicable Medium temperature ≤1-80°C
High temperature resistant medium temperature -20°C ~+100°C

Note

If 2 control valves are installed inside the same tank, they should be placed on the same level.

Note

Before installing and using this valve, be sure to clean the impurities in the pipe

Note

There will be water leakage at the bottom of the valve, which is a normal phenomenon.

Applications

  • High Water tanks
  • Pools
  • Water Towers

Dimensions

Parts List

1 x Automatic Water Level Switch/Control Valve with G1/2'' Thread - Vertical Inlet/Inside Installation Type

ECCN/HTS

HSCODE 8481804090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ