SKU
109060022
$299.00

DSLogic Logic Analyzer is a portable USB-based logic analyzer, with max sample rate up to 1GHz, and max sample depth up to 16G

PRODUCT DETAILS

DSLogic Logic Analyzer is a portable USB-based logic analyzer, with a max sample rate up to 1GHz, and max sample depth up to 16G. DSLogic is protected by a CNC metal case to enhance noise immunity. Combined with shielded fly wires, DSLogic can be used to capture up to 250MHz digital signals (under 1G sample rate). With the easy-to-use cross-platform software, DSView, your circuits can be debugged and analyzed using your desired operating system. Also, you can observe the digital wave and its decode various protocols conveniently, anywhere at any time.

Features

  • 16 digital channels
  • USB 3.0 interface
  • Up to 1GHz sample rate
  • Up to 2Gbits hardware memory
  • Up to 16G sample depth (stream mode)
  • Adjustable Threshold (0.1V Step)
  • Shielded fly wires
  • Unibody aluminum case

Description

If you have trouble with debugging digital circuits with oscilloscopes such as small depth, hard to rig, rough protocol decoders, then Logic Analyzers can come in handy to solve the issue. The logic analyzer is a dedicated debug tool for digital signals, which support long-time acquisition, no dead time, complex trig conditions and rich protocol decoders. These are much better at analyzing the process of digital communications and complex protocols because they only record low/high status.

The hardware for DSLogic U3Pro16 oscilloscope is patented and certified. Also, this has dual-mode support namely Buffer mode and stream mode. Buffer Mode has a high sample rate whereas stream mode has a long sample duration.

The higher the sample rate is, the better restored the waveform is. It is recommended that the sample rate should be 10x – 100x than the frequency of under test signal.

As mentioned above, in stream mode, the data is transferred to the computer in real-time through USB where the sample duration is long.

However, the problem with stream mode is that real-time transmission is limited by USB bandwidth. Only 3 channels are supported under 100M sample rate.
DSLogic U3Pro support super stream mode. Therefore USB 3.0 can be used at bandwidth up to 5Gbps which is 10 times than normal stream mode
As a good logic analyzer, high sample rate is not enough. It is necessary to ensure that high-frequency signals can be transmitted without distortion on the entire path of signal acquisition. DSLogic ensures the signal integrity with following designs:

DSLogic U3Pro has rich protocol decoders which means it not only support base decoders but also supports stack decoders. This can help in outputting more intuitive results. 

This also supports open-source decoder library and more decoders are currently under development. Furthermore, this supports protocol-based trig and search and export of decoder results as excels sheets to view the results conveniently.

This Logic Analyzer allows you to display the output curves on your computer screen through DSView and also it is much easier to navigate using a mouse. Also, it is very convenient to review, share and reprocess the oscilloscope data.

DSView software is open source and also supported by multiple platforms. Also, drivers are included with digital signatures.

The outer casing of this logic analyzer is made of CNC Aluminum and the fly wires are grouped and have a fool-proofing. Also, it has a USB Type-C Interface.

Attention

If you are using a mains powered (grounded) host computer, the ground terminals of DSLogic is also connected to the real ground, you must avoid connecting any ground terminals to HOT DUTs. DSLogic has overcurrent protection, but we recommend that you should try to avoid any short circuit event. After all the ability of the upstream USB port is an uncertain factor.

Connectivity

  • USB Type-C interface (USB3.0 device port)
  • 1.27mm dupont female connector (Host device)
  • 2.54mm dupont female connector (Fly wires)

Dimensions

Parts List

  • DSLogic U3Pro16 (fully tested)
  • x1 USB 3.0 cable(0.8M length, A to Type-C)
  • x4+1 Shielded fly wires
  • x16 Hook Clips
  • x1 Carrying Case
  • Software not included — download here

ECCN/HTS

HSCODE 9030401000
UPC

LEARN AND DOCUMENTS

Learn

We prepared this guide introduced how to set up an electronics home lab. We hope this guide will help you find the right tools and equipment for your home workspace and finish your projects at home.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ