SKU
114990587
$7.50
The Servo Six board simplifies the process of connecting up to six servo motors to a Raspberry Pi or Arduino

The Servo Six board simplifies the process of connecting up to six servo motors to a Raspberry Pi or Arduino.


FEATURES

  • ŸScrew terminals for servo power supply
  • ŸReverse-polarity protection for the servo power supply
  • Ÿ470µF 16V capacitor for servo supply
  • Ÿ470Ω current limiting resistors for servo control lines (to protect GPIO pins)
  • ŸPower indicator LED


DOCUMENTS

For use with Raspberry Pi, we have created a Python library based on Richard Hurst’s ServoBlaster code. You can download the Servo Six Python library from Gitub. This allows accurate servo positioning with a nice easy to use Python interface.

You will find full documentation for the library in the Github repository. When using the Servo Six with an Arduino, you can just use the standard Arduino Servo library.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude

ECCN/HTS

HSCODE
UPC 841454118770
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.