SKU
106990329
$79.00
-
+

ZKETECH EBD-A20H is DC electronic load with multiple battery discharge modes and suitable for various battery capacity tests and power tests.

PRODUCT DETAILS

Features

  • Performs battery capacity, discharging and power performance tests
  • Supports up to 30V/20A/200W
  • Digital display of test data (voltage, current, capacity, time, power, energy)
  • Four-wire connection method
  • Built-in Fan for better heat dissipation
  • Measurement representation through PC software

Description

ZKETECH EBD-A20H is a DC electronic load with multiple battery discharge modes and suitable for various battery capacity tests and power tests.

A special software called “EB software” is used along with this device in order to precisely display the relevant test information. The software supports features such as curve drawing, computer control and can perform calibration benchmark tests, automatic current testing and firmware upgrades.

Connection Diagram

Note

The discharge current is limited by the maximum power, above 10V and below 20A, above 20V and below 10A

Specifications

  • Power Supply: DC 12V/1A
  • Voltage Setting: 0.00-30.00V, minimum step is 0.01V
  • Current Setting: 0.1-20.00A, minimum step is 0.01A (Current automatically limits when power is overrun)
  • Test mode: DSC-CC: constant discharge current for testing battery capacity or supply current/ DSC-CP: Constant discharge power for simulating constant power equipment or testing power supply
  • Voltage Test: 0.000-4.500V (low pressure) accuracy to 0.003V, error ±0.5% / 4.50V-30.00V (high pressure) accuracy to 0.01V, error ± 0.5%
  • Current Test: 0.10-20.00A, accuracy to 0.01A, error ± 0.5%
  • Capacity Test: Within 10Ah, resolution is 0.001Ah/ 10Ah-100Ah resolution is 0.01Ah/ Above 100Ah resolution is 0.1Ah
  • Discharge Power: Max 200W (It should be controlled within 90% for a long time working)

Attention

  • Positive and negative connections should not be reversed.
  • Always use the tester within the allowed range.

Similar Products by ZKETECH

SKUProductFunction
106990331 ZKETECH EBD-USB USB Voltage and Current Monitor (supports QC2.0/3.0/MTK-PE)
106990330 ZKETECH EBD-M05 Mini Electronic Load/NiMH Battery Capacity Tester/Power Bank Current Tester
106990329 ZKETECH EBD-A10H  AC Electronic Load/Battery Capacity Tester/Power Supply Tester 

Parts List

  • ZKETECH EBD-A20H DC Electronic Load/Battery Capacity & Discharge Tester/Power Supply Tester 30V 20A 200W
  • Power Cable
  • 4X Crocodile Test clips
  • USB Interconnection Cable

ECCN/HTS

HSCODE 9030841000
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ