SKU
103020292
$1.90
-
+

Grove - Qwiic Hub allows you to either use Qwiic/STEMMA QT modules on Grove controller or use Grove modules on Qwiic/STEMMA QT controller. You can cascade connect more than one Qwiic/STEMMA QT and Grove modules in one I2C bus with Grove - Qwiic Hub.

PRODUCT DETAILS

Key Features

  • Interaction connector of Grove interface and Qwiic/STEMMA QT interface
  • Cascade connect more than one Qwiic/STEMMA QT and Grove modules in one I2C bus
  • Compatible with 3.3V/5V supply voltage

Description

Different from our Grove system, Qwiic is an I2C interface system initiated by Sparkfun around 2017, using a 4pin JST SH 1.0mm connector. STEMMA QT initiated by Adafruit is cross-compatible with Qwiic, as they use the same connector/cable. To better support different types of interface systems, we provide Grove - Qwiic Hub, which enables you easily connect the I2C devices with Grove/Qwiic/STEMMA QT interface, get the best use of your devices/controller of different interfaces.

 

Grove - Qwiic Hub allows you to either use Qwiic/STEMMA QT modules on Grove controller or use Grove modules on Qwiic/STEMMA QT controller. You can cascade connect more than one Qwiic/STEMMA QT and Grove modules in one I2C bus with Grove - Qwiic Hub. It also has a built-in level shifting function that allows 3.3V/5V supply voltage.

Specification

ItemsValue
Peripheral Features
  • JST SH I2C interfaces * 2
  • Maximum communication frequency: 3.5MHz
  • Grove interface
Power
  • 3.3V/5V DC
Appearance size
  • 25.4x17.8mm

Application Scenario

1. With Grove Board and Qwiic Modules

2. With Grove Board and STEMMA QT Modules

3. With Grove Board, Qwiic Modules and STEMMA QT Modules

4. With Qwiic Board and Grove Modules

5. With STEMMA QT Board and Grove Modules

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

Part List

  • 1 x Grove - Qwiic Hub
  • 1 x Qwiic(JST SH) cable

ECCN/HTS

HSCODE 8473309000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

Grove - Qwiic Hub - Compatible with Grove/Qwiic/STEMMA QT Modules & Controllers
Grove - Qwiic Hub allows you to either use Qwiic/STEMMA QT modules on Grove controller or use Grove modules on Qwiic/STEMMA QT controller. You can cascade connect more than one Qwiic/STEMMA QT and Grove modules in one I2C bus with Grove - Qwiic Hub.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ