SKU
106990049
$2.90

This high-quality AC to DC power supply is a “wall wart" type, featuring short circuit protection, over current protection, with an efficiency of over 70%.

PRODUCT DETAILS

Features

  • Wall Mount Type
  • Short Circuit Protection
  • Over Current Protection
  • Conversion Efficiency higher than 70%
  • CE Certified

Description

This high-quality AC to DC power supply is a “wall wart" type, featuring short circuit protection, over current protection, with an efficiency of over 70%.

It has a USB connector for the output and therefore you can power your Raspberry Pi, Cubieboard, etc. through a USB cable. Also, any device that uses a USB cable for charging or power can be powered with this power supply.

Note

This version is in accordance with the European Standard Interface

Tip

If you want this product in American Standard Interface, please check here.

Specifications

Input Voltage Range90-264 Vac
Rated Input Voltage 100-240 Vac
Input Frequency Range 47-63Hz
Input Current 0.6A max at 100-240 Vac
Inrush Current 27A max at 100-240 Vac input for a cold start at 25°C
Efficiency Higher than 70% at 100-240 Vac input and output full load
Output Regulation 4.75-5.35 VDC
Output Load 0-2.5A (DC UL 22AWG 1.0M)
Ripple and Noise 100mVp-p (20MHz Bandwidth 10uF Ele. Cap.& 0.1uF Cer. Cap)
Output Overshoot 10%
Line Regulation ±1%
Load Regulation ±5%
Turn-on Delay Time 3000ms
Hold up Time 10ms at 115Vac input/ 20ms at 230Aac input
Operating Temperature 0-40°C

Dimensions

Note

Dimensions are in millimeters

Parts List

1 x European Standard USB Wall Power Supply 5VDC 2.5A – CE Certified

ECCN/HTS

HSCODE 8504401400
UPC
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ