SKU
105990028
$3.90
-
+

This version of the Stepper Motor Driver is one of the most classic ones of the whole series and this standard device has proven ubiquity and versatility across a wide range of applications, including solenoids, relays, lamps, small motors, LEDs and etc. What's more, it can operate over a wide temperature range (about - 40°C to 105°C).

PRODUCT DETAILS

Feature

  • ULN200x, ULQ200x High-Voltage, High-Current Darlington Transistor Arrays
  • Launch from LEDs to desk printers
  • Compact size for easy deployment
  • Work under the condition of a long-range temperature (- 40°C to 105°C)

Description

Stepper motor driver is an actuator that converts pulse signals into angular displacement signals. When the stepper motor driver receives the pulse signal, it is able to drive the stepper motor to rotate at an angle called the step angle through the set direction.

If you have a nice stepper motor but couldn't find any suited trigger to launch it, this pretty, tiny, and high-cost performance motor driver is on the stage waiting for you! This version of the Stepper Motor Driver is one of the most classic ones of the whole series and this standard device has proven ubiquity and versatility across a wide range of applications, including solenoids, relays, lamps, small motors, LEDs and etc. What's more, it can operate over a wide temperature range (about - 40°C to 105°C) wherever you are in the Sahara desert or in the Antarctic. It sounds absolutely great, isn't it?

 Applications

  • Desktop printers
  • Plotters
  • 3d printers
  • CNC milling machines
  • Motors

 Pin Out

Note

A Gear Stepper Motor is taken as an example for the following steps of installation.


Technical details

Dimensions35mm x 20mm x 12mm
Battery Excluded
Motor Excluded



 Part list

1x Stepper Motor Driver board

    ECCN/HTS

    HSCODE 8503001000
    USHSCODE 8501104060
    UPC
    ROHS 1

    LEARN AND DOCUMENTS

    Documentations

    Learn

    Stepper Motor Driver
    This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
    How to use the Stepper motor and driver in the Arduino Grove Starter Kit.
    How to use the Stepper motor and driver

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ