SKU
110991384
$12.99
-
+

This is a Case/Enclosure for Jetson Nano which has a rigid metal body and dustproof design. It provides you the ultimate protection for your Jetson Nano Developer Kit. 

PRODUCT DETAILS

Features

  • Stylish Mini PC Chassis Design
  • Rigid Metal Body for the ultimate protection
  • Dust Proof Design 
  • Onboard Holder for single and binocular cameras
  • Cooling Fan for better heat dissipation 
  • Onboard reset and power buttons for convenient booting 
  • Carefully laid out cutouts for easy access

Description

Do you have a Jetson Nano Developer Kit and want to protect it with a stylish looking rigid case while offering a better cooling solution?

Well...Jetson Nano Metal Case/Enclosure is the case for you!

With the rigid metal body and dustproof design, it provides you the ultimate protection for your Jetson Nano Developer Kit. 

Tip

This case is compatible with both the original version (A02) and the latest version (B01) of the Jetson Nano Developer Kit.

If you are running heavy applications on the Jetson Nano, there may be times it gets overheated and causes to shut down eventually. This case has an in-built cooling fan along with airflow vents on top to provide better heat dissipation.

Also, if you want to use a single camera or a binocular camera with your Jetson Nano, this case got you covered with the onboard special camera holder. It has mounting holes for the cameras with up to 180° roll angle.

Would you like your Jetson Nano to be powered on by a button?

This case is equipped with a POWER and a RESET button for convenient booting and resetting, if you face any issue with the board. Also, it features a system status indicator.

The Jetson Nano Metal Case features a special compartment which allows installing 4G modules into the Jetson Nano Boards.

Tip

If you want to add 4G functionality to your Jetson Nano, please click here to learn more about the SIM7600G-H 4G LTE Module.

This case has carefully arranged openings which allow for easy access to the GPIO Header, TF Card Slot and the peripheral ports of the Jetson Nano Developer Kit.

Tip

If you want to explore more cases for your Jetson Nano, please click here.

Parts List 

  • 1 x Body case (top and bottom)
  • 1 x Camera holder bottom mount
  • 1 x Camera holder top mount
  • 1 x Cooling Fan
  • 1 x Jetson Nano adapter board
  • 1 x Micro SD card adapter board
  • 1 x Flat ribbon cable 2*20PIN
  • 1 x Spanner
  • 1 x Screwdriver
  • 1 x Button with 2PIN wires
  • 1 x Button with 4PIN wires
  • 1 x Screws pack
  • 1 x Jumper wires

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ