SKU
102110426
$129.00

MLX90621 BAB Thermal Imaging Camera is a non-contact infrared temperature measurement module which integrates the infrared temperature measurement chip by Melexis and features an ESP32 module as the core and is used for short-distance non-contact temperature measurements.

PRODUCT DETAILS

Features 

  • Compact Size for Convenient Thermal Imaging
  • Integrated Calibration Algorithm for Quick Set-Up
  • Hardware AES Acceleration for User Data Protection
  • Supports Flash Encryption/Decryption to Store Sensitive Data
  • Maximum/Minimum Temperature Capture at Full Resolution

Description

MLX90621 BAB Thermal Imaging Camera is a non-contact infrared temperature measurement module which integrates the infrared temperature measurement chip by Melexis and features an ESP32 module as the core and is used for short-distance non-contact temperature measurements.

This module is integrated with a dual-core processor, with computing capacity of up to 600dmips, 2MB flash memory, and communication rate of up to 230400bps through UART. The module has its own calibration algorithm, so the user does not need to calibrate before using it. It supports flash encryption and decryption, which can allow the user to store sensitive data, and the user's storage space is 2MB. The module supports hardware AES accelerator to further protect the user's data.

The module has its own CPU computing unit, you just need to obtain real-time temperature data through the serial port. Therefore, you can integrate our module into your own products as well.

Specifications

CPUESP32 32-bit Dual-Core
SensorMLX90621 BAB
Working Temperature 0°~50°
Measurable Temperature Range -20°~300°
Measurement Accuracy ±0.3°
Measuring Distance 0.1m~0.6m
Field of View 60°*16°
Resolving Power 16*4
Refresh Rate 0.5Hz~10Hz
Hardware Interface UART (3.3V CMOS)
Ph2.0mm Seat
Image processing Nonuniformity correction
Digital filter noise reduction
Pixel enhancement
Power Supply Range 3.6V-6V@500mA

Applications 

  • High precision non-contact temperature measurement
  • Human Body temperature measurement

Tip

If you want to know more details about this product, please click here to learn more.

Hardware Overview 

Parts List

1 x MLX90621 BAB Thermal Imaging Camera / IR Array with ESP32 Module

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ