SKU
104110030
$39.00

This is a 5-Inch LCD capacitive touchscreen with multi-touch support and has a resolution of 800x480. The panel is TN, which means, it has a very low power consumption with short response time and a high refresh rate. Also, only a single DSI interface is required for both power supply and data transmission. It is very easy to set up this LCD with a Raspberry Pi without needing any additional drivers, making it truly a plug-and-play display.

PRODUCT DETAILS

Features

  • TN panel with low power consumption
  • Capacitive multi-touch control
  • One DSI interface for both power and data
  • Easy Raspberry Pi mounting at the back
  • Plug-and-play with no additional driver installation required

Description

When you normally want to connect an LCD to a Raspberry Pi, you would normally use the HDMI interface or the DSI interface for the connection. In both cases, you would need an additional power supply to power the LCD.

What if there is an LCD that does not need an additional cable for the power supply and saves you from taking additional cables when traveling with your Raspberry Pi?

We are happy to bring you this LCD that only uses a single DSI interface for both power supply and data transmission. It has a 5-Inch LCD capacitive touchscreen with multi-touch support and has a resolution of 800x480. The panel is TN, which means, it has a very low power consumption with short response time and a high refresh rate. It is very easy to set up this LCD with a Raspberry Pi without needing any additional drivers, making it truly a plug-and-play display.

Supported Raspberry Pi Models

This display is supported by the following Raspberry Pis:

You can easily mount your Raspberry Pi behind this LCD and realize your touch-based Raspberry Pi projects with ease.

Alternative Raspberry Pi Displays

If you want to explore more displays for your Raspberry Pi, please refer to the table below.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Dimensions

Note

Units are in mm.

Parts List

  • 1 x 5 Inch 800*480 DSI Interface LCD Capacitive TouchScreen
  • 2 x 70mm FPC cable
  • 6 x M2.5 Screws
  • 6 x M3 Screws

ECCN/HTS

HSCODE 9013803010
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ