SKU
101990657
$399.00
-
+

OPNCAM8008 Hawk 588-1MA-UA 3D ToF Camera is a 3D ToF camera which has high integration, high precision, long measurement range, and low power consumption. This consists of a ToF image sensor, VCSEL driver and a ToF ISP.

PRODUCT DETAILS

Features 

  • High Integration and high precision for advanced applications
  • Low Power Consumption for longer use
  • Long Measurement Range for better results 
  • Easy Visualization via the cross-platform compatible depth display software
  • Contains powerful SDK, APIs and example codes for convenient deployment

Description

OPNCAM8008 Hawk 588-1MA-UA 3D ToF Camera is a 3D ToF camera which has high integration, high precision, long measurement range, and low power consumption. This consists of a ToF image sensor, VCSEL driver and a ToF ISP.

OPNCAM8508 uses USB3.0 as the communication interface with a PC or application processor and is ideal for 3D depth sensing applications.

OPNCAM8008comes with a powerful SDK and contains APIs, and example codes to conveniently get started. With the provided depth display tool software, "OPN ToF Viewer", which is a cross-platform compatible software package, you can easily visualize 3D depth sensor data. 

What is a ToF Camera?

A ToF camera also known as a Time of Flight Camera, is a depth sensor which functions by sending a pulse of infra-red light into the chosen scene to measure the distance to every pixel within the range. Then the time duration it takes the IR light to be reflected back to the camera is recorded. After that, the distance can be calculated using simple mathematics, with the speed of light taken into consideration. ToF allows 3D depth information to be extracted from a scene in real-time using embedded processors.

The system diagram of OPNCAM8008 Hawk 588-1MA-UA 3D ToF Camera looks like below.

Tip

If you want to learn more about ToF Sensors, please visit our blog What is a Time of Flight Sensor and How does a ToF Sensor work? and explore the world of ToF!

3D ToF cameras based on the OPN8008D Sensor

We also offer a variety of 3D ToF camera options based on the OPN8008D Sensor.

OPNCAM8508 Dolphin 197-1MA-UAOPNCAM8508 Dolphin 197-1MAOPNCAM8008 Hawk 588-1MA-UA
Interface USB 3.0 MIPI USB 3.0
Frame Rate 5 - 60fps 5 - 60fps 5 - 30fps
Measurement Range 0.15 - 2.0m 0.15 - 2.0m 0.2 - 10m
FOV 71.8°(H) * 56.5°(V) 71.8°(H) * 56.5°(V) 86°(H) * 68°(V)
Illumination 940nm, 3W 940nm, 3W 850nm

Tip

To learn about more ToF cameras based on different sensors, please click here.

Specifications

SensorOPN8008D, global shutter
Resolution 320 * 240
Pixel size 15um
Sensor size 1/3’’
Frame rate 5 – 30fps
Measurement range 0.2 – 10m
FOV 86°(H) * 68°(V)
Distortion <2.5%
Illumination 850nm
Power consumption TBD
Depth accuracy <=1% 
Interface USB3.0
Dimensions (L*W*H) 63.00mm * 24.00mm * 37.80mm

Applications

  • Face recognition and face motion tracking
  • 3D reconstruction
  • AR/VR
  • Hand and finger tracking for gesture control and interaction with virtual objects
  • Visual support for robot grippers
  • People counting and motion analysis
  • Surveillance

Dimensions

Tip

Please click here if you want to learn more about this product.

Parts List

1 x OPNCAM8008 Hawk 588-1MA-UA 3D ToF Camera

1 x USB Type-C Cable

ECCN/HTS

HSCODE 8525801390
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ