SKU
102110427
$399.00
-
+

The NVIDIA® Jetson Xavier™ NX Developer Kit brings supercomputer performance to the edge. It includes a power-efficient, compact Jetson Xavier NX module for AI edge devices. It benefits from new cloud-native support and accelerates the NVIDIA software stack in as little as 10 W with more than 10X the performance of its widely adopted predecessor, Jetson TX2. The capability to develop and test power-efficient, small form-factor solutions with accurate, multi-modal AI inference opens the door for new breakthrough products.

PRODUCT DETAILS

Flash Sale

FREE SHIPPING for orders shipped from US warehouse! Limited quantities available, get yours while supplies last! 

Features

  • Compact size Jetson Xavier NX module powerful enough for advanced AI applications with low power consumption
  • Supports Entire NVIDIA Software Stack for application development and optimization
  • Rich I/O Peripherals to further expand AI projects
  • Onboard Fan to provide better heat dissipation
  • More than 10X the performance of Jetson TX2 
  • Enables development of AI applications using NVIDIA JetPack™ SDK
  • Easy to build, deploy, and manage AI at the edge
  • Flexible and scalable platform to get to market with reduced development costs
  • Continuous updates over the lifetime of the product

Description

The NVIDIA® Jetson Xavier™ NX Developer Kit brings supercomputer performance to the edge. It includes a power-efficient, compact Jetson Xavier NX module for AI edge devices. It benefits from new cloud-native support and accelerates the NVIDIA software stack in as little as 10 W with more than 10X the performance of its widely adopted predecessor, Jetson TX2. The capability to develop and test power-efficient, small form-factor solutions with accurate, multi-modal AI inference opens the door for new breakthrough products.

Developers can now take advantage of cloud-native support, transforming the experience of developing and deploying AI software to edge devices. Pre-trained AI models from NVIDIA NGC, together with the NVIDIA Transfer Learning Toolkit, give a faster path to trained and optimized AI networks. Containerized deployment to Jetson devices also allows flexible and seamless updates.

The developer kit is supported by the entire NVIDIA software stack, including accelerated SDKs and the latest NVIDIA tools for application development and optimization. When combined with the compact Jetson Xavier NX, this powerful stack helps you create innovative solutions for smart cities, retail, manufacturing, logistics, healthcare, agriculture, and more.

Designed for ease of use and speed of deployment, Jetson is the most flexible platform to get to market and continuously update over the lifetime of a product.

Don't forget to explore the blog Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit by the NVIDIA team. 

To learn more about Jetson Xavier, please visit the Jetson Xavier NX Technical Blog with Benchmarks, also by the NVIDIA team.

Note

This product has shipping restriction to certain countries. It can’t be sent to countries and regions listed as below:  NORTH KOREA, CUBA,IRAN (ISLAMIC REPUBLIC OF), LIBYA, SYRIA, UKRAINE, SUDAN.

Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit

Comparison Between The NVIDIA Jetson AI Developer Kits

Jetson Nano Developer KitJetson TX2 Developer KitJetson Xavier NX
Developer Kit
Jetson AGX Xavier Developer Kit
AI Performance 0.5 TFLOPS (FP16) 1.3 TFLOPS (FP16) 6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU 128-core NVIDIA Maxwell™ GPU 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores 512-Core Volta GPU with Tensor Cores
CPU Quad-core ARM A57 @ 1.43 GHz Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory 4 GB 64-bit LPDDR4 25.6 GB/s 8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s 32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption 5-10W 7.5-15W 10-15W 10-30W
Price $99 $399 $399 $699

We provide a wide selection of AI-related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP, and Neural Networks Acceleration. Check here for more products you may need.

We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcome at Seeed Forum!

You can head over to NVIDIA Jetson Download Center to explore the necessary drivers and software for this product.

Specifications

GPUNVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores
CPU 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3
DL Accelerator 2x NVDLA Engines
Vision Accelerator 7-Way VLIW Vision Processor
Memory 8 GB 128-bit LPDDR4x @ 51.2GB/s
Storage microSD (Card not included)
Video Encode 2x 4K @ 30 | 6x 1080p @ 60 | 14x 1080p @ 30 (H.265/H.264)
Video Decoder 2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265)
2x 4K @ 30 | 6x 1080p @ 60 |16x 1080p @ 30 (H.264)
Camera 2x MIPI CSI-2 D-PHY lanes
Display HDMI and DP
Connectivity 10/100/1000 Base-T Gigabit Ethernet
M.2 Key E (WiFi/BT included)
M.2 Key M (NVMe)
I/O 4x USB 3.1 Gen2 Type A
USB 2.0 Micro-B
HDMI/DisplayPort
40-pin header (GPIOs, I2C, I2S, SPI, UART)
2x MIPI-CSI camera connector
Fan connector
Interfaces GPIOs, I2C, I2S,SPI, UART
Power Supply DC Jack (9V - 19V)
Dimensions 103 mm x 90.5 mm x 31 mm

Hardware Overview

Parts List

  • 1 x NVIDIA® Jetson Xavier™ NX Module
  • 1 x Reference Carrier Board
  • 1 x Quick Start Guide
  • 1 x Support Guide
  • 1 x Power Adapter: AC power brick with power cord

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

The NVIDIA® Jetson Xavier NX™ Developer Kit enables the development of full-featured, multi-modal AI applications for products based on the Jetson Xavier NX module.
This page provides all the hardware details and other information for the NVIDIA® Jetson Xavier™ NX Developer Kit

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ