SKU
102991343
$23.90
-
+

Ameba RTL8722DM IoT Development Board integrates the RTL8722DM SoC which is the latest generation SoC of the Ameba IoT solution family and it is powered by a high-performance 32-bit dual MCU with a new architecture from Arm®; an Arm®v8M (Cortex-M33 instruction set compatible) running at up to 200MHz and an Arm®v8M (Cortex-M23 instruction set compatible) running at up to 20MHz.

PRODUCT DETAILS

Note

The final version of this board has all the GPIO pins bent at an angle of 90° from the board to allow convenient access to the Arduino pins

Note

The Arduino pin headers are not soldered onto the board and therefore you need to solder the headers included with this product if you want to use those pins.

Features

  • Ultra-low power consumption suitable for IoT applications
  • Latest high-security architecture with secure boot
  • Dual Arm® powered CPUs for higher performance
  • Fast wireless speeds with the latest wireless technologies such as Wi-Fi 5GHz and BLE5
  • Rich I/O peripherals to further expand your projects

Description

Ameba RTL8722DM IoT Development Board integrates the RTL8722DM SoC which is the latest generation SoC of the Ameba IoT solution family and it is powered by a high-performance 32-bit dual MCU with a new architecture from Arm®; an Arm®v8M (Cortex-M33 instruction set compatible) running at up to 200MHz and an Arm®v8M (Cortex-M23 instruction set compatible) running at up to 20MHz.

This SoC also integrates the latest high-security architecture with ultra-low power consumption suitable for IoT (Internet of Things) applications. Besides the high-performance MCU, RTL8722DM SoC also integrates the latest wireless technologies such as dual-band Wi-Fi (2.4GHz/5GHz) and Bluetooth Low Energy (BLE5) mesh.

Ameba RTL8722DM IoT Development Board features rich I/O peripherals such as a high-speed SDIO and USB interface, audio codec, key-scan and touch key, LCD panel controller, embedded 4.5MB SRAM, and configurable GPIOs that can function as digital peripherals for various applications.

All-in-all Ameba RTL8722DM IoT Development Board is a convenient development kit to get started with the software SDK being IAR/ GCC / Arduino.

Tip

Don’t forget to visit our blog RTL8722DM: An Ultra-Low-Power IoT Wi-Fi Solution to learn more about RTL8722DM!

Tip

We also offer a different version of this IoT Development Board with an RTL8720CM SoC. Click here to learn more!

Specifications

MCUARMv8M Real-M300, 200MHz
ARMv8M Real-M200, 20MHz
Memory 4.5MB internal RAM on SoC
2MB external flash on Dev. Board
Wi-Fi 802.11 a/b/g/n 1x1, Dualband 2.4GHz/5GHz Wi-Fi (20/40MHz)
Wi-Fi simple config
Bluetooth BLE 5
SIG Mesh networking
Supports both central and peripheral modes
Security Hardware cryptographic engine
Trust-Zone
Secure boot
Wi-Fi WEP, WPA, WPA2, WPA3, WPS
Audio Codec ADC
DAC
I2S
LCD Controller Resolution of 8-bit mode, (645x645) for dynamic display @30F/S
Resolution of 6-bit mode, less than (527x527) for dynamic @60F/S
Peripheral Interfaces 4 x UART
3 x SPI (Master or Slave)
2 x I2C (Master or Slave)
1 x SDIO Slave
1 x SD card supported
18 x PWM
8*8 Key-scan and Touch key
Max. 55 GPIOs
Dimensions 78.0 x 71.3mm

Applications

  • Smart Home
  • Smart City
  • Industrial IoT
  • IoT Hub/Gateway
  • Smart Toys
  • Wi-Fi Audio/Entertainment device
  • Gaming Joystick / Wi-Fi remote controller


Parts List

  • 1 x Ameba RTL8722DM IoT Development Board
  • 1 x Ipex antenna

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ