SKU
114020163
$2.90
-
+

This is a 4-pin, 2.0mm pitch, Grove Female Header pack with 20pcs, which is suitable to solder onto a module and enable it to connect with other development boards in the Grove Ecosystem.

PRODUCT DETAILS

Description

Have you built a module and want to transform it into a module with a Grove connector and want to prototype with the Grove Ecosystem?

We got the solution for you.

The Grove Female Header allows you to solder it into your exciting modules with a 4-pin connection and use the Grove cable along with the connector to connect your modules to various other development boards offered by Seeed.

Note

This female header has a pitch of 2.0mm.

Types of headers available

We offer the following types of Grove Female Headers.

SKUConnectorPieces per SKUPrice
114020161 Female Header (4-pin/ 2mm) 600 $49
114020162 Female Header (4-pin/ 2mm/ 90D) 800 $55
114020163 Female Header (4-pin/ 2mm) 20 $2.9
114020164 Female Header (4-pin/ 2mm/ 90D) 20 $2.5

Difference between the regular version and the 90D version

There are mainly two different versions of the Grove Female Header. They are the regular and the 90D version. When the regular one is soldered onto a PCB, the header sits perpendicular to the PCB, whereas when the 90D version is soldered onto a PCB, the header sits parallel to the PCB.

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering is required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only the hardware is open-source, but the software as well. Click here to learn more!

Which type of Grove cables can be connected to this header?

When using this Female Header, you can use the following Grove cables to prototype your projects.

Specifications

Current Rating2A AC, DC
Voltage Rating 250V AC, DC
Temperature Range -25°C to +85°C
Contact Resistance 20mΩ max
Insulation Resistance 1000MΩ min
Withstanding Voltage 1000V AC/minute
Material Wafer LCP, UL94V-0
Pin Brass Tin-plated
Solder Pad Phosphor Bronze Tin-plated

Parts List

20 x Grove Female Header 

ECCN/HTS

HSCODE 8504909090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ