SKU
101990660
$99.00
-
+

The AFM3000-200 mass airflow sensor is designed specifically for ventilator applications. It measures the flow rate of air, oxygen, and other non-aggressive gases with excellent accuracy. A special design of the mass flow sensor channel results in a very low-pressure drop through the flow body of the sensor making it extremely suitable for very demanding applications, such as medical ventilation and respiratory applications.

PRODUCT DETAILS

Features

  • Fast update time with excellent accuracy
  • Integrated thermal sensor chip with a high-performance 24-bit AD acquisition CMOS microprocessor
  • Standard I2C interface for convenient communication with the device
  • Ability to measure several gases such as air, oxygen, and other non-aggressive gases
  • Special design of sensor channel resulting in a low-pressure drop
  • Fully calibrated and temperature compensated out of the box
  • The gas flow through the sensor can be bidirectional
  • Very suitable for medical applications

Description

The AFM3000-200 mass airflow sensor is designed specifically for ventilator applications. It measures the flow rate of air, oxygen, and other non-aggressive gases with excellent accuracy. A special design of the mass flow sensor channel results in a very low-pressure drop through the flow body of the sensor making it extremely suitable for very demanding applications, such as medical ventilation and respiratory applications.

This mass flow sensor combines a thermal sensor chip and a high-performance integrated 24-bit AD acquisition CMOS microprocessor. The flow rate of the gas is measured by a thermal sensor element which assures very fast signal processing time and bidirectional measurement with best-in-class accuracy.

The AFM3000 operates from a 5 Volts power supply and features a digital I2C interface. The measurement results are internally linearized, and temperature compensated.

How does it work?

Inside the package, this has a thermal sensor and a heating source. When gas starts flowing through the heating source, the flowing gas molecule transport the heat away, resulting in a change in temperature difference between the thermal sensor and the heating source. This is then interpreted into a value and sent through the serial I2C communication interface to calculate the flow.

Tip

Click here to get started with this sensor!

Specifications

Measurement Range-200~+200SLM
Accuracy ±1.5%(typical)
Repeatability ±0.5%(typical)
Test gases air, N2, O2, non - corrosive gases
Operating Temperature 0~+50°C
Supply Voltage 5VDC

Applications

  • Medical ventilators
  • Automatic Control
  • Burner control
  • Fuel cell control
  • Environmental monitoring
  • Laboratory Instruments

Pin Definition

PinConditionTypeDescription
1 VDD +5V Power Supply Pin
2 SDA IN/OUT I2C Digital Communication Data Pin
3 GND / Ground
4 SCL IN I2C Digital Communication Clock Pin

Dimensions

Parts List

1 x Mass Air Flow Sensor - AFM3000-200 

ECCN/HTS

HSCODE 9026801000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ