SKU
114992145
$395.00
-
+

RF Explorer 6G COMBO+ is the most powerful Spectrum Analyzer model, covering the full 6GHz range starting at 50KHz up to 6.1GHz with no gaps or limitations.

PRODUCT DETAILS

Features

  • Internal LNA amplifier and selectable attenuator for additional power range handling.
  • Low-frequency support from 50KHz covering LF, MF, HF, VHF, and UHF
  • High-frequency support covering all ranges up to 6.1GHz with no gaps.
  • New HELP and SET buttons to improve user interface and PRESET configuration selection with 2-clicks
  • Ideal choice for all usable HAM bands.
  • Pocket size and lightweight
  • Solid metal case with high-quality varnished paint
  • Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
  • High capacity internal Lithium battery for 10hs+ of continuous run, rechargeable by USB
  • Multi-platform Windows/Linux/MacOS Open Source software and API libraries

Description

RF Explorer 6G COMBO+ is the most powerful Spectrum Analyzer model, covering the full 6GHz range starting at 50KHz up to 6.1GHz with no gaps or limitations.

When compared to the standard 6G Combo model, the new SLIM design offers an outstanding robust enclosure with a strong metallic body and shiny varnished paint, a more convenient USB connector on the side, and a larger internal battery capacity.

What is an RF Explorer Spectrum Analyzer?

An RF Explorer Spectrum Analyzer is a special device designed to detect very sensitive signal radiation and identify signal interference, tune antenna setups, detect signal leakage and find hidden bugs, among many other applications.
The combination of small size, great sensitivity, and robust design makes it the ideal instrument to carry on for indoor and outdoor measurements.

When connected to a computer, it can be controlled by free software available for download with stunning high-resolution graphics, data storage, and reply features.

How RF Explorer Works?

For introductory details and quick start guide, please visit www.rf-explorer.com/start

For best handling work at the desk, we recommend the RF Explorer Holder SLIM

For best results detecting near field signal sources or interferences, we recommend the RF Explorer Near Field Antenna Kit

Tip

To learn more about the RF Explorer product family, don't forget to check our blog Introducing RF Explorer Spectrum Analyzer Product Family

Specifications

  • Frequency band:
    • Left connector: 0.05 – 960MHz
    • Right connector: 240 – 6100MHz
  • Frequency span in a single sweep: 2 – 960MHz
  • Internal selectable LNA 25dB gain
  • Internal selectable Attenuators 30dB and 60dB
  • Wifi Analyzer for the 2.4GHz and 5GHz bands
  • Graphics LCD 128x64 pixels, great visibility outdoors
  • Backlight for great visibility indoor
  • Internal Lithium-Ion 1800mA/h rechargeable battery
  • Standard SMA 50 ohms connectors
  • Wideband 144/433MHz dual band telescopic antenna included
  • UHF 400-900MHz rubber duck articulated antenna included
  • 2.4/5GHz dual-band antenna included
  • Amplitude resolution: 0.5dBm
  • Dynamic range: -125dBm to 10dBm
  • Absolute Max input power: +30dBm
  • Average noise level (typical LNA): -125dBm
  • Frequency stability and accuracy (typical): +-1.0ppm
  • Amplitude stability and accuracy (typical): +-3dBm
  • Frequency resolution: 1Khz
  • Resolution bandwidth (RBW): automatic 2.6Khz to 600Khz
  • Support included for Windows, Linux and MacOS X

Applications

  • RF Spectrum Analysis for FM, TV and DTV, ISM, RFID, GSM, 4G/5G, IoT, GPS, Bluetooth
  • WiFi analysis and fine-tuning
  • Interference hunting
  • EMC pre-testing
  • RF device tuning (with Signal Generator working as Tracking SNA): Check this link for more details

Part List

  • 1 x Spectrum Analyzer
  • 1 x Mini USB cable
  • 1 x Dual band 144/430MHz Telescopic antenna
  • 1 x UHF 400-900Mhz antenna
  • 1 x Dual band 5/2.4GHz antenna
  • 1 x EVA case

ECCN/HTS

HSCODE 9030401000
UPC
CE 1

LEARN AND DOCUMENTS

Learn

You can find helpful videos on this youtube channel to get started with your RF Explorer
You can stay up to date with the guides posting on the RF Explorer Facebook page

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ