SKU
314990619
$49.00
-
+

The Liquid Level Sensor is designed with industry-grade standards, for monitoring water level, oil level, and other mild-corrosive liquid levels. It incorporates stainless steel and insulated rubber, is IP68 rated, suitable for application in severe environments.

PRODUCT DETAILS

The Liquid Level Sensor measures the height of water or other liquid and converts it to the voltage signal. It works with a data logger or other devices that have analog voltage input ports.


The Liquid Level Sensor has a built-in silicon piezoresistive core that features high sensitivity. The internal chip converts the millivolt signal into a standard voltage signal, which can be connected to a computer, a control instrument, or a PLC.


It's small-size and lightweight, easy to install. With a sealed stainless steel probe, it can work in water, oil, and mild-corrosive environments. The sensor has high anti-vibration and anti-impact performance. It can be widely used in process control, aviation, aerospace, automobile, medical equipment, HVAC, and other applications.

Features

  • High-performance: anti-interference and long-term stability
  • Robustness: anti-corrosion, durable and stable
  • User-friendly: anti-blocking design, easy to clean
  • Widely-applicable: 0.5~4.5V transmission output, can work with digital displays, PLC, inverters, recorders and other instruments
  • Industry-grade: IP68 rating, durable and waterproof, suitable for outdoor severe environments
  • Certifications: FCC, CE, and RoHS

Specifications

Measurement Range 0 ~ 5 meters
Cable Length 5.3 meters
Output Signal 0.5 ~ 4.5V
Accuracy ± 0.25%F.S
Zero Temperature Drift ± 0.03%F.S/℃
Sensitivity Temperature Drift ± 0.03%F.S/℃
Long-term Stability ≤0.2%F.S/year
Response Time 5ms( (≤90%F.S)
Measurement Liquid  Slight corrosive liquid (water, edible oil, etc.)
Power Supply 5V DC
Overload Capacity 200%F.S
Compensation Temperature -10℃ ~ +70℃
Medium Temperature  -40℃ ~ +80℃
Storage Temperature -40℃ ~ +85℃
Material

304 stainless steel shell,

316L stainless steel core,

special rubber-insulated cable.

IP Rating IP68
Device Weight 670g
Certifications  CE, FCC, RoHS

Applications

  • Reservoir detection
  • Pool pump station
  • River monitoring
  • Marine monitoring
  • Lake monitoring
  • Sewage treatment
  • Deep well level monitoring
  • Tank level monitoring

Output Voltage

Wiring Diagram

Probe Dimensions

ECCN/HTS

HSCODE 9026900000
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ