SKU
103020312
$4.90
-
+

Grove Shield for Seeeduino XIAO is a plug-and-play Grove extension board for Seeeduino XIAO. With the on-board battery management chip and battery bonding pad, you could easily power your Seeeduino XIAO with lithium battery and recharge it. 8 Grove connectors onboard includes two Grove IIC and one UART. It acts as a bridge for Seeeduino XIAO and Seeed's Grove system. Flash SPI bonding pad allows you add Flash to Seeeduino XIAO to expand its memory space, providing Seeeduino XIAO with more possibilities. 

PRODUCT DETAILS

Note:

  • Seeeduino XIAO users please click this Survey link to help us with the design on Premier Expansion Board. Users who provide an informative answer may have a chance to be awarded the first batch of the Premier Expansion Board for SeeeduinoXIAO!

Feature

  • On-board Lithium Battery Charging and Management Function
  • Grove connectors (Grove IIC*2, Grove UART*1), all 14 GPIO led out
  • Compact and Breakable Design
  • SPI-Flash Bonding Pad Reserved
  • On-board Power Switch and Charging Status Indicator Light



Description

Seeeduino XIAO has been becoming more and more popular in our community since it was released! As we have Grove Shield for many mainstream boards for easy test and better use of our Grove modules, many fans of Seeeduino XIAO have been asking whether we will have a Grove Shield for it, the much-anticipated Grove Shield for Seeeduino XIAO is now on board!

It’s a plug-and-play Grove extension board for Seeeduino XIAO. This Shield helps you get rid of jumper wires and soldering work by pulling out the pins of the Seeeduino XIAO and expands to 8 Grove connectors, including two Grove IIC and one UART. It acts as a bridge for Seeeduino XIAO and Seeed's Grove system, which provides 300+ of different Grove modules including sensor, actuator, communication, display, etc. No more jumper wires and soldering work, you could enjoy creating more projects with Seeeduino XIAO easily and quickly.

 

With the on-board battery management chip and battery bonding pad, you could easily power your Seeeduino XIAO with lithium 3.7V battery and recharge it, making your projects, especially wearables ones, more flexible and in portable. You could even break the board through the onboard PCB stamp holds according to your actual needs of the project (only 25*39mm in dimension after break-off), making it smaller than smaller.

As an extension board, the Grove Shield for Seeeduino XIAO also pulls all 14 pinout from Seeeduino XIAO, and its on-board power switch and charging status indicator light makes it more user-friendly. The Shield even reserves the SPI-Flash bonding pad for an advanced developer who may need to add Flash to Seeeduino XIAO to expand its memory space, providing Seeeduino XIAO with more possibilities.

If you are a fan of Seeeduino XIAO already, you would not miss this Grove Shield; if you are hesitating to have one because of the scare of soldering works, it is the chance to start the wonderful experience with Seeeduino XIAO now!

Note

A pair of non-soldered 7-pin headers are accompanied in the product of Seeeduino XIAO. You could solder them before connecting Seeeduino XIAO with this Shield by plugging the soldered pin headers into the female headers on the Shield.  



Hardware Overview

Application

  • Wearable devices
  • Rapid prototyping
  • Grove modules testing
  • Projects require small size



Specification

Parametersvalues
Power Supply 5V / 3.7V Lithium Battery
Load Capacity 800mA
Charging current 400mA (Max)
Operating Temperature - 40°C to 85°C
Storage Temperature -55°C to 150°C
Grove Interface Grove * 8 (IIC*2 / UART*1)



Demo

Pinout

Part list

ItemsQuantity
Grove Shield for Seeeduino XIAO 1
1*7pins male header 2

Note

This product does not include a Seeeduino XIAO, please click here if you need one.


What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfil a variety of needs. Not only are these open hardware, but we also have open-source software.

Note

For all Grove users (especially beginners), we provide you with the guidance of operation. Please read the instructions through the official website before your using the product.



ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

Pocket Distance Alarm using Grove Shield for Seeeduino XIAO, no jumper wire soldering any more!
This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
Grove Shield for Seeeduino XIAO video
- "Apple junior, you take charge of 1 " -- "Aye!" - "Uncle banana, you play 2" -- "Oh, no, I want 7." - “Miss Orange, please sing 5 ” -- "So sweet, I always love 5."

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ