SKU
114992275
$43.90
-
+

This is a 35mm 10MP Telephoto Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a high level of zoom and can be used to target specific subjects located far away. It has an adjustable ring to change the aperture from F1.7-F1.6 and has an adjustable focus ring as well. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.

PRODUCT DETAILS

Note

We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.

Features

  • Narrow angle of view suitable for viewing distant subjects
  • Adjustable aperture from F1.4-F16
  • Adjustable focus ring to better focus subjects 
  • Thumbscrew Adjustment for easy fitting 
  • Front and back covers for protection

Description

This is a 35mm 10MP Telephoto Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a narrow angle of view suitable for viewing subjects located far away. It has an adjustable ring to change the aperture from F1.7-F1.6 and has an adjustable focus ring as well. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.

Specifications

Image Format1/2"
Focal Length 35mm
Back Focal Length 17.53mm
Optical Length 51.53mm(internal focus)
Resolution 10 Megapixel
Aperture F1.7 to F16
Mount C
Field of View 14.3*10.7°
Min Object Distance 35cm
Focus manual
Focus Range 0.2m-∞
Iris Manual
DIstortion 0.03%
Dimensions (Diameter,Height) 34, 32mm

Comparison of different lenses compatible with Raspberry Pi High Quality Camera

113990818101990643114992274114992275114992276114992278
Image Format 1/2" 1" 1/2" 1/2" 1" 1/2.3"
Focal Length 6mm 16mm 25mm 35mm 50mm 8-50mm
Resolution 3 Megapixel 10 Megapixel 10 Megapixel 10 Megapixel 8 Megapixel 3 Megapixel
Aperture F1.2 F1.4 to F16 F1.4 to F16 F1.7 to F16 F1.4 to F16 F1.4 to F16
Mount Type CS C C C C C
Angle of View 63° 1" 44.6°× 33.6°
2/3" 30.0°× 23.2°
1/1.8” 24.7°× 18.6°
1/2" 21.8°× 16.4°
19.6° 14.3*10.7° 14.5*10.9° Wide: 41.8°x30.8° / Tele: 6.42°x4.80°
Minimum Object Distance 0.2m 0.2m 0.3m 0.35m 0.5m 0.5m

Parts List

1 x 35mm 10MP Telephoto Lens for Raspberry Pi High Quality Camera with C Mount

ECCN/HTS

HSCODE 9002113900
UPC

LEARN AND DOCUMENTS

Documentations

Learn

[Documentation] Getting Started Guide
A guide on getting your camera up and running, including back focus adjustment, tripod mounting, connecting your camera to a Raspberry Pi computer, and operating camera software in Raspberry Pi OS to capture images.
[Documentation] C-Mount Lens Guide
This guide can be useful when you want to attach C-Mount lenses to your Raspberry Pi High Quality Camera

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ