SKU
114992280
$29.90
-
+

This is a tripod that is suitable to use with the Raspberry Pi High Quality Camera. You can easily screw your camera via the 1/4 screw header. The height is adjustable and the legs are easily retractable. The rubber feet located on each leg provides better stability and you can easily adjust the ball head to fit your desired angle.

PRODUCT DETAILS

Note

We have released the Raspberry Pi High Quality Camera and this tripod is supported by this camera.

Features

  • Lightweight design for portability
  • Easy to retract legs
  • Rubber feet on each leg to provide better stability
  • Adjustable ball head for easy operation 

Description

This is a tripod that is suitable to use with the Raspberry Pi High Quality Camera. You can easily screw your camera via the 1/4 screw header. The height is adjustable and the legs are easily retractable. The rubber feet located on each leg provides better stability and you can easily adjust the ball head to fit your desired angle.

Specifications

Head Interface1/4 screw
Minimum Height 25cm
Maximum Height 150cm
Material Aluminum Alloy
Weight 0.72kg
Max Weight supported 3kg


Parts List

1 x Mini Tripod Black for Raspberry Pi High Quality Camera

ECCN/HTS

HSCODE 9620000000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ