SKU
101990666
$119.00
-
+

This industrial-grade Modbus RTU-RS485 pH meter/sensor features ATC, low-power-consumption, high integration. It can be widely used in monitoring pH levels in soil and water applications such as agriculture, gardening, horticulture, swimming pools, scientific experiments, and other environmental monitoring scenarios.

PRODUCT DETAILS

A pH meter measures the hydrogen-ion activity in water-based solutions, indicating its acidity or basicity expressed as pH. (Wikipedia: pH Meter). pH level is an important indicator in many scenarios, especially in monitoring soil conditions and water quality. A pH sensor is widely used in farming, gardening, hydroponics, aquaponics, swimming pool and spas, sewage treatment, education, environmental monitoring, and many other applications.

 
This pH sensor (S-pH-01A) is designed with industry standards. It adopts international advanced solid dielectric and large-area polytetrafluoroethylene liquid junction, which is not easy to block and convenient for maintenance. It's designed with ATC (automatic temperature compensation), making sure the data is accurate regardless of the temperature changes. This pH Sensor is IP65 rated, waterproof in a tight seal, capable of withstanding long-term constant use in professional application scenarios.

 
This pH Sensor comes with a MODBUS-RTU RS485 serial communications protocol or 4~20mA current output. It can be easily connected to and integrated with other devices such as data-loggers, controllers, and displays, etc. This cost-effective pH sensor features low-power consumption, compact size, portability, high integration, making it widely applicable in both indoor and outdoor environments.

Features

  • High performance: high accuracy, fast response, good repeatability
  • Universal protocol: MODBUS RS-485 or 4~20mA current
  • Wide-range power supply: 3.6V ~ 30V
  • Robustness: suitable to be immersed in soil or water for a long time
  • Maintainance-Free: advanced junction design, no clogging
  • Durable: anti-corrosion, automatic temperature compensation
  • User-friendly: Easy to install and integrate

Specifications

pH
Range 0 ~ 14pH
Accuracy ± 0.1 pH
Resolution 0.01 pH
General Parameters
Product Model S-pH-01A
Interface RS-485
Protocol MODBUS-RTU RS485
Current Output 4 ~ 20 mA
Power Supply 3.6 ~ 30VDC
Current Consumption Max 6mA @24V DC
Operating Temperature -40℃ ~ 85℃
IP Rating IP65
Cable Length 5 meters
Installation All buried or probe into the media to be measured
Device Weight 400g

Applications

  • Agriculture: greenhouse, aquaponics, hydroponics, and crop Plantation, etc.
  • Animal Husbandry: pasture, grassland, and meadow
  • Forestry and Horticulture
  • Sewage Treatment
  • Swimming Pools and Spas
  • Scientific Experiments
  • Educational Projects
  • Other environmental monitoring scenarios 

Wiring Diagram

Note

Please refer to the user manual for more details about the wiring diagram. 

Probe Dimensions

ECCN/HTS

HSCODE 9031809090
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ