SKU
114992302
$17.90
-
+

This rigid Aluminum case is capable of providing a better cooling solution for your Raspberry Pi 4B. It does that by having a dual-fan system and a heat sink.

PRODUCT DETAILS

Features

  • Rigid Aluminum body with CNC machining for better protection
  • Dual cooling fans with a heat sink to provide better heat dissipation
  • Acrylic side plate for better wireless signal strength
  • Easily accessible I/O ports and slots

Description

This rigid Aluminum case is capable of providing a better cooling solution for your Raspberry Pi 4B. It does that by having a dual-fan system and a heat sink.

The thermal pads align with the heat sink perfectly to achieve better heat dissipation. The thermal pads cover all the heat-generating components except the wireless chip. The I/O ports and slots such as USB-C power port, micro-HDMI ports, audio port, USB ports, SD card slot, camera port, GPIO pins, display slot, and others are easily accessible when using this case.

This case has an acrylic window on the side that helps in improving Wi-Fi/Bluetooth performance and makes status lights visible. It also provides easy Micro-SD card access and camera cable passthrough.

Specifications

  • Max Fan Speed: 7500rpm/min
  • Weight: 200g
  • Package Dimensions: 10.8 x 7.6 x 3.8cm

Hardware Overview

Part List

  • 1x Aluminum Case with 2510 Dual Fan for Raspberry Pi 4 
  • 1x User Manual

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This wiki provides an assembly guide for your Aluminum Case with 2510 Dual Fan for Raspberry Pi 4
This guide will be helpful for you to choose your raspberry Pi 4 case
This blog compares the performance of Raspberry Pi with different heat sinks and cooling fans.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ