SKU
317070463
$95.00
-
+

RAK2247 is a LoRa concentrator module with a mini-PCIe form-factor based on SX1301. This enables easy integration to existing routers and other network equipment with LoRa Gateway capabilities and can be used in any embedded platforms offering mini-PCIe slot with SPI connection.

PRODUCT DETAILS

Features

  • Compatible with Mini PCI-e specifications with heat-sink.
  • SX1301 baseband processor emulates 49 x LoRa demodulators, 10 parallel demodulation paths.
  • Supports 8 uplink channels and 1 downlink channel.
  • Supports the latest LoRaWAN 1.0.2 protocol.
  • Compatible with 3.3V mPCIe type slots, common for 3G/LTE modules
  • Certified with CE & FCC
  • Tx Power up to 25dBm & Rx sensitivity down to -139dBm

 

RAK2247 is a LoRa concentrator module with a mini-PCIe form-factor based on SX1301. This enables easy integration to existing routers and other network equipment with LoRa Gateway capabilities and can be used in any embedded platforms offering mini-PCIe slot with SPI connection.

 
This module is a complete and cost-efficient LoRa gateway solution offering up to 10 programmable parallel demodulation paths. It targets IoT applications such as smart metering, smart agriculture, and other scenarios, covering up to 500 nodes per square kilometer in an environment with moderate interference.

 
The module has the industry-standard PCI Express Mini Card form factor, which enables easy integration into an application board and is also ideal for the manufacturing of small series.

 

Note

Please kindly note this module only supports the SPI interface.

 

Specifications

Category Specifications 
LoRa Module

SX1301basebandprocessor(support8uplinkschannel,1downlinkchannel)

Quad-Bands 868-870MHz
Frequency EU868
LoRaWAN Version LoRaWAN V1.0.2
Range

Urban: 2~4km

Suburb: 5~10km

Open Area: 15km

Node Numbers 500 nodes/km2
Transmitting

25dBm(Max),typical23dBm

Receiving

-139dBm(Min)@SF12,BW125KHz

Power Supply

DC3.3±5%

Hardware Interface

Mini-PCIEwithmetalcoolingfin

Software Interface SPI
LED

1*LED for PA_EN

1*LED LNA_EN

USB

USB-to-SPIbridge:FT2232H

Antenna

iPEXLoRaAntenna

Power Consumption

TX(Max):440mA

RX(All channels):470mA

Idle:68uA

Working Environment

Indoor/ Outdoor

Physical Dimension

Dimension (LxWxH): 50.95x30x11mm (PCB)

Weight: Approximately 0.59~0.6oz

Temperature Range

Normal Operation Temperature: -20°C ~ +65°C

Extended Temperature: -40°C ~ +85°C

Storage Temperature: -40°C ~ +85°C

Compliance

FCC, CE

Pin Configurations

Part List

  • RAK2247 board *1
  • LoRa Antenna of iPEX interface *1

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ