SKU
114992324
$65.90

To facilitate STEM education in younger kids without adding to their daily screen time, TinkerGen Education has developed Cubio. Cubio is a cute toy robot designed to introduce kids age 4+ to programming logic through a series of engaging lessons or “quests”. Cubio is controlled by Command Cards with built-in function codes.

PRODUCT DETAILS

Features

  • Zero prior knowledge required to start learning
  • Screen-free and gamified learning
  • Interaction via sounds & emojis
  • Lego Compatible

Description

Cubio is a cute toy robot designed to introduce kids age 4+ to programming logic. It is controlled by Command Cards with built-in function codes. With different combinations of Command Cards, kids can program Cubio to complete a series of adventurous missions. Through adventures, kids are guided to explore and create, while being introduced to basic programming concepts, nurturing computation & logical thinking. Cubio also can be extended with Lego to bring life to creations.

How Does Cubio Work?

When the robot's power switch is turned on, the robot enters the recording state. You can place the robot on the instruction card fixed frame to start the recording process. After the robot has successfully recorded a program, it will enter the pending state until it starts executing the program.

Place the robot on the starting flag map card, and the program will be executed after pressing the run key. At the end of the program run, the robot can run the same program again or record a new program.

Programming Cards

Map Cards

Sample Project

This Kit is Suitable For

  • Maker teachers
  • Early primary school students
  • Homeschooling educators
  • Junior STEM camps

Specifications

  • Power Supply :16340 Li-ion Battery, 3.7V, RCR123A
  • Power Charging and Data connection: Micro USB cable
  • Display: 3x9 RGB LED Matrix
  • OID: OID OBJECT IDENTIFIER
  • OUTPUT POWER GEAR - PTO Gear
  • Lego Compatible Slots and PTO Gear

Hardware Overview

Part list

  • 1 x Cubio
  • 83 x Commands Cards
  • 19 x Map Cards
  • 1 x Game Instructions
  • 1 x Guidebook
  • 1 x Micro USB Cable
  • 1 x Philips Screwdriver

ECCN/HTS

HSCODE 9023009000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ