SKU
110991406
$1.49
-
+

This is the compatible Acrylic side panels of re_computer case. You can easily set up a complete re_computer case appearance for both of NVIDIA Jetson Nano B01 and A02 versions using the side panels.

PRODUCT DETAILS

 

Key Features

  • Compatible Side Panels for NVIDIA® Jetson Nano™
  • 1mm Acrylic sheet with the colour black
  • Specific Sets of Standoffs for NVIDIA® Jetson Nano™

 

This is the compatible Acrylic side panels of re_computer case. You can easily set up a complete re_computer case appearance for both of NVIDIA Jetson Nano B01 and A02 versions using the side panels. It is made of 1mm Acrylic sheet with the colour black, which suits the appearance of re_computer case.

 

 

When installing these SBCs, please follow the instruction below and use the required screws and standoffs.

 

 

We also prepared specific side panels for other popular SBCs. Please check:

 

At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility! 

 

 

Part List

  • Side Panels For NVIDIA® Jetson Nano™ - Front x 1
  • Side Panels For NVIDIA® Jetson Nano™ - Back x 1
  • Sets of Standoffs for NVIDIA® Jetson Nano™

 

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ