SKU
114992327
$12.90

Keepa is a social distance trainer aiming to help children build the awareness of keeping a safe social distance and in a more joyful way. Keepa can detect people within 2m, and gives the user a nudge, reminding him/her to keep a safe social distance.

PRODUCT DETAILS

Features

  • Detect People within 2m with the ultrasonic sensor
  • Multiple alert modes with the built-in RGB LEDs, buzzer and vibration motor
  • Multiple ways to wear Keepa with the included wrist strap and lanyard
  • Rechargeable 410mAh Li-ion battery with more than 10 hours standby operation
  • Safe design with the protective silicon casing & chamfered edges

Description

Are your kids excited about going back to school? Are you tired of reminding them thousands of times about keeping 3 feet from their friends? Keepa - Social Distance Habit Trainer for Children will help you and your kids going back to schools with confidence!

WHO has issued a number of guidelines for the public to protect themselves and others from the spread of diseases, one main suggestion is to "Maintain at least 1 meter (3 feet) distance between yourself and others. Why? When someone coughs, sneezes, or speaks they spray small liquid droplets from their nose or mouth which may contain viruses. If you are too close, you can breathe in the droplets or even virus if the person has the disease.''

With Keepa, when kids are not at a safe social distance in public, they'll receive warnings from their Keepa. This will help kids make a habit of keeping a safe social distance. Keepa is integrated with 3 alert modes and comes with a wrist strap and lanyard for ease of use. kids can switch different alert modes and decide how to wear it as they like, making it more like a cute toy watch that is appealing to kids than a common alarm. 

Ultrasonic Distance Detection

With an ultrasonic sensor, Keepa can detect people within 2m (which can be also toggled to 1m) to the front with a detection angle of ±15 degrees. Once a person is detected within that range, Keepa will display warning lights, emit a sound or vibrate to alert the user. The default safe distance is set to 2m, but this can be toggled to 1m by holding the Mode Button for about 5s. 

Multiple Alert Modes

The built-in RGB LEDs, buzzer, and vibration motor enable Keepa to issue different alerts that are most suited to the situation in which users wish to maintain a safe social distance. The default warning method is RGB LEDs displaying RED light when someone is within the defined safe social distance.

The alert modes can be toggled between displaying red warning lights, emitting a buzzer warning sound and vibration by pressing the Mode Button.

Multiple ways to wear Keepa

Keepa comes with a wrist strap and lanyard for ease of use. You can wear it on your wrist, hang it on your neck or attach it to a schoolbag. 

Rechargeable Li-ion Battery

Keepa comes with a rechargeable 410mAh li-ion battery, which enables standby operation of up to 10 hours or more (light warning mode). Users can use a micro-USB cable for charging.

Low Battery Indication: RGB LEDs blink yellow
Charging in Progress Indication: RGB LEDs blink blue

Charging Full Indication: RGB LEDs stay blue

Safe & Thoughtful Design

Designed to be safe for everyday use with a protective silicon casing & chamfered edges. 

This kit is suitable for:

  • Primary school students
  • Pre-school students
  • Junior camps
  • Kindergarten
  • Playgroups
  • Community groups
  • 4-year-old kids and above

Specifications

  • Built-in Power Supply :Rechargeable Lithium battery 410 mAh
  • Power Charging and Data connection: Micro USB
  • Indication: 2x RGB LEDs
  • Distance Detection: Ultrasonic Sensor

Hardware Overview

Part List

  • 1 x Keepa
  • 1 x Lanyard 
  • 1 x Micro-USB Cable 
  • 1 x Wrist Strap 
  • 1 x Guidebook

ECCN/HTS

HSCODE 9031809090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ