SKU
113990194
Rating:
100% of 100
$19.00
-
+
Dragino LoRa Shield, lora shield, dragino, shield, lora

PRODUCT DETAILS

The Dragino LoRa Shield is a long range transceiver on a Arduino shield form factor and based on Open source library.The LoRa Shield allows the user to send data and reach extremely long ranges at low data-rates.It provides ultra-long range spread spectrum communication and high interference immunity whilst minimising current consumption.

The LoRa Shield based on RFM98W targets professional wireless sensor network applications such as irrigation systems, smart metering, smart cities, smartphone detection, building automation, and so on.

Using Hope RF’s patented LoRa™ modulation technique the LoRa Shield can achieve a sensitivity of over -148dBm using a low cost crystal and bill of materials. The high sensitivity combined with the integrated +20 dBm power amplifier yields industry leading link budget making it optimal for any application requiring range or robustness. LoRa™ also provides significant advantages in both blocking and selectivity over conventional modulation techniques, solving the traditional design compromise between range, interference immunity and energy consumption.

These devices also support high performance (G)FSK modes for systems including WMBus, IEEE802.15.4g. The LoRa Shield deliver exceptional phase noise, selectivity, receiver linearity and IIP3 for significantly lower current consumption than competing devices.


Features

  • Compatible with 3.3v or 5v I/O Arduino Board.

  • Frequency Band: 433 MHZ

  • Low power consumption

  • Compatible with Arduino Leonardo, Uno, Mega, DUE

  • External Antenna via I-Pex connector


Specificaiton

  • 168 dB maximum link budget.

  • +20 dBm - 100 mW constant RF output vs.

  • +14 dBm high efficiency PA.

  • Programmable bit rate up to 300 kbps.

  • High sensitivity: down to -148 dBm.

  • Bullet-proof front end: IIP3 = -12.5 dBm.

  • Excellent blocking immunity.

  • Low RX current of 10.3 mA, 200 nA register retention.

  • Fully integrated synthesizer with a resolution of 61 Hz.

  • FSK, GFSK, MSK, GMSK, LoRa™ and OOK modulation.

  • Built-in bit synchronizer for clock recovery.

  • Preamble detection.

  • 127 dB Dynamic Range RSSI.

  • Automatic RF Sense and CAD with ultra-fast AFC.

  • Packet engine up to 256 bytes with CRC.

  • Built-in temperature sensor and low battery indicator.


Part List

  • 1 x LoRa Shield (support 433M frequency)

  • 1 x 433MHz Antenna


Related Products

Dragino LoRa Shield - support 868M frequency





Technical details

Dimensions 109mm x69mm x35mm
Weight G.W 45g
Battery Exclude

Part List

LoRa Shield (support 433M frequency) 1
433MHz Antenna 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454118589

LEARN AND DOCUMENTS

Documentations

Learn

Introduce how to use LoRa and LoRaWAN with the Arduino and Raspberry Pi!

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By

FAQ