SKU
110060464
$39.00
-
+
Rapid prototyping Rich accessaries 16 GB SD card preinstalled NOOBS Comes with a decent black enclosure

Notice: This kit DOES NOT include the Raspberry Pi 3 Model B.

Do you remember the first time you received your Raspberry Pi 2? How exciting that you can start your idea right away. However, you might soon realize that you can’t really start until you get all the accessories ready. After shopping all the accessories one by one, you still have to wait for many more days to have all the accessories on hand. How frustrated!

Don’t worry, it won’t happen to your Raspberry Pi 3 this time! Here we have prepared the Quick Starter Kit for Raspberry Pi 3 Model B - Europe! You will get the best accessories we chose for your Raspberry Pi 3 from just one quick starter kit, which contains a black enclosure,5V 2.1A Power Adapter, Micro USB cable with switch, HDMI Cable and many other prototyping essentials.

What’s more, NOOBs has preinstalled in a 16 GB SD card already, now you can play Minecraft out-of-box in no time!

Part List

1x 16 GB SD card preinstalled NOOBS: With NOOBS, Raspbian is not the only choice for your Pi 3, there are more than 5 different OS out there for you!

1x Black Enclosure: An ABS plastic enclosure,easy to assemble. It is a tiny clothe for your credit card-sized computer, fits for both Raspberry Pi 3 Model B and Raspberry Pi B+/2.

1x 5V 2.1A Power Adapter (European Standard): The 2.1A Power Adapter is the best choice for Pi 3. It is European standard and certificated with FCC and CE.

1x Micro USB with build-in switch – 1.5 Meter: A convenient switch on the USB cable, so you don’t need to unplug the USB every time you want to turn off the device.

1x HDMI Cable – 1 Meter: The 1-meter length HDMI is long enough for most of your needs. For other length, please visit Bazaar.

1x USB to TTL Serial Cable – 1 Meter: USB to TTL Serial Cable provides the easiest way to connect your Raspberry Pi 3 to a USB port to log into the debugging/login console.

1x Ethernet Cable – 1 Meter: Also 1-meter length, long enough for most of your needs.

1x 802.11b/g/n 150Mbps Wireless USB Adapter: If you need WiFi function for your device, this wireless USB adapter is just what you need!

Documents

For technical discussion, please come to ourForum.

For projects that you would like to share with the community, please visit Recipe .

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 389g
Battery Exclude

ECCN/HTS

ECCN EAR99
HSCODE 8504409999
USHSCODE 9023000000
UPC 841454117872
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.