SKU
101020193
Rating:
84% of 100
$17.00
-
+

Upgraded edition of BPM180 High accuracy Easy-to-use Grove Compatible Interface Supports both I2C and SPI communication Can be used as an altimeter with accuracy of ±1 meter

PRODUCT DETAILS

Tip

We’ve released Seeed Barometer Selection Guide to help you compare different barometer sensors. We will also keep updating the guide.  

Based on Bosch BME280, we made this low-cost and high-precision environmental sensor -- the Grove - BME280 Environmental Sensor (Temperature Humidity Barometer). This BME280 supports both I2C and SPI communication and we provide the Arduino BME280 library.

 

Grove BME280 provides a precise measurement of not only barometric pressure and temperature, but also the humidity in the environment. The air pressure can be measured in a range from 300 hPa to 1100hPa with ±1.0 hPa accuracy, while the sensor works perfectly for temperatures between - 40℃ and 85℃ with an accuracy of ±1℃. As for the humidity, you can get a humidity value with an error less than 3%.


Owing to its high accuracy on measuring the pressure, and the pressure changes with altitude, we can calculate the altitude with ±1 meter accuracy, which makes it a precise altimeter as well.

Another great thing about this module is that you don’t even need to worry about the I2C collisions as it provides both I2C and SPI interfaces. To use SPI, simply de-solder the bonding pads on the back of this BME280 breakout board. If you go with I2C, the board also provides 2 I2C addresses for you to select as you want.  

BMP280 vs. BME280 vs. DPS310

We've already released the Grove-BMP280 and Grove-BME 280 barometric pressure sensors, let us show you how powerful Grove-DPS310 is through the comparison of the table below.

iTEMGrove-BMP280Grove-BME280Grove-DPS310
Pressure Range 300 ~ 1100 hPa 300 ~ 1100 hPa 300 ~ 1200 hPa
Temperature Range -40 ~ 85 ℃ -40 ~ 85 ℃ -40 ~ 85 °C.
Pressure Precision ? ? ± 0.002 hPa (or ±0.02 m)
Pressure Accuracy
(Absolute)
± 1 hPa (or ±8 m) ± 1 hPa (or ±8 m) ± 1 hPa (or ±8 m)
Pressure Accuracy
(Relative)
± 0.12 hPa ± 0.12 hPa ± 0.06 hPa (or ±0.5 m)
Pressure Resolution 0.18 Pa 0.18 Pa 0.06 Pa
Humidity - 0 ~ 100% -
Communication I2C/SPI I2C/SPI I2C/SPI
Price $8.9 $17.0 $5.9

Features

  • High accuracy, absolute accuracy of ±1.0 hPa for pressure, ±1 accuracy for temperature and ±3% for humidity

  • Easy-to-use Grove Compatible Interface

  • Supports both I2C and SPI communication

  • Can be used as an altimeter with the accuracy of ±1 meter

Note

As the sensor is quite sensitive to the environmental conditions, please DO NOT touch it with your fingers.

Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 10g
Battery Exclude
Supply Voltage 5V or 3.3V
Current Consumption 0.4 mA
Humidity Accuracy ±3%
Interface I2C and SPI
Grove Port I2C (selectable address at 0x77(default) and 0x76)
Range -40 to 85
Accuracy ±1
Range 300 – 1100 hPa
Accuracy ±1.0 hPa

Part List

Grove - Temp&Humi&Barometer Sensor (BME280) 1
Grove - Cable 1

ECCN/HTS

HSCODE 9026900000
USHSCODE 8473305100
UPC 841454118534

LEARN AND DOCUMENTS

Learn

In this video I add the 2nd soil moisture sensor to my raspberry pi GROWbox Supervisor System!! The 2nd soil moisture sensor will allow me to monitor both plants at the same time.
In diesem Video stelle ich den Barometer Sensor BME280 von Seeedstudio.com vor. Des Weiteren zeige ich ein kleines Programm mit welchem man die Daten des Sensors auf dem seriellen Monitor der Arduino IDE ausgeben kann.
We have released various types of barometer sensors in recent years. You may find it difficult to make a choice between them. Let's take a close look at them and work out which one is best suited for you!
Wiki of Grove - Temp&Humi&Barometer Sensor (BME280)

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    60%
     
    Temperature and humidity are accurate. But pressure varies a lot.
    By
  3. Rating
    60%
     
    Temperature and humidity are accurate. Attitude calculated from pressure can vary 20 metres. Which is not good.
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    100%
     
    ok It works good!
    By

FAQ