SKU
102010048
Rating:
100% of 100
$52.90
-
+

Seeed Studio BeagleBone® Green Wireless Development Board is an commercial-grade single-board computer (SBC). It is based on the open-source hardware design of BeagleBone® Black and added the onboard Wi-Fi + Bluetooth Low Energy (BLE) features.

Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!


Seeed Studio BeagleBone® Green Wireless is a joint effort by BeagleBoard.org and Seeed Studio. Based on the open-source hardware design of BeagleBone® Black, the newest Seeed Studio BeagleBone® Green Wireless has added two Grove connectors, making it easier to connect to the large family of Grove sensors. It is the first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone® community.


Features

  • The first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone® community

  • Built-in 2.4 GHz TI WLinkTM8 Module with two antenna solution

  • On-board chip antenna

  • IEEE 802.11b/g/n compliant

  • FCC, CE, and TELEC certified

  • Supports AP+STA mode of communication

  • Comply with Bluetooth Advanced Audio Distribution Profile (A2DP)

  • Supports MRAA library


Boards Comparison

BeagleBone® Black

MSRP: USD 55

Seeed Studio BeagleBone® Green

MSRP: USD 44

Seeed Studio BeagleBone® Green Wireless

MSRP: USD 52.9

AM3358 1GHz ARM® Cortex-A8 AM3358 1GHz ARM® Cortex-A8 AM3358 1GHz ARM® Cortex-A8
512MB DDR3 RAM 512MB DDR3 RAM 512MB DDR3 RAM
4GB 8-bit eMMC on-board flash storage 4GB 8-bit eMMC on-board flash storage 4GB 8-bit eMMC on-board flash storage
3D graphics accelerator 3D graphics accelerator 3D graphics accelerator
NEON floating-point accelerator NEON floating-point accelerator NEON floating-point accelerator
2x PRU 32-bit microcontrollers 2x PRU 32-bit microcontrollers 2x PRU 32-bit microcontrollers
USB client for power & communications USB client for power & communications USB client for power & communications
1x USB host 1x USB host 4x USB2.0 host
Ethernet Ethernet Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE
2x46 pin headers 2x 46 pin headers 2x 46 pin headers
HDMI port 2x Grove connectors 2x Grove connectors

Technical details

Dimensions 126mm x76mm x24mm
Weight G.W 88g
Battery Exclude
Processor AM335x 1GHz ARMR Cortex-A8
RAM 512MB DDR3
on-board Flash Storage 4GB eMMC
CPU Supports NEON floating-point & 3D graphics accelerator
Micro USB Supports powering & communications
USB 4 x USB2.0 Host
Grove Connectors 2 x (One I2C and One UART)
GPIO 2 x 46 pin headers
Ethernet Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE
Operating Temperature 0 ~ 75℃

Part List

SeeedStudio BeagleBone Green Wireless 1
USB Cable 1
User Guide 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8473301180
UPC 841454117803
FCC 1
CE 1

Mower Without An Engine/Yep!

I have this mower that I made from a BBG, Motor Bridge Cape, and there is no engine (YET)!

BeagleBone Web RC Car--wifi controled--Seeed Studio

Click it and you may find that's exactly what you need:

Super Quickly DIY Web RC Car With Python and BeagleBone

A nice gift for your kids

SeeedStudio BeagleBone Green Wireless

SeeedStudio BeagleBone Green Wireless is a joint effort by BeagleBoard.org and Seeed Studio. Based on the open-source hardware design of BeagleBone Black, the newest BBGW has added two Grove connectors, making it easier to connect to the large family of G

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by